Introducing the RSP150-40M series, the ultimate surge protector for enhancing the performance and compliance of Recom's isolated DC/DC converters. Designed to meet MIL-STD-461G and MIL-STD-1275E standards, it ensures reliable, military-grade power solutions. With a 4:1 input voltage range of 9-36VDC and capable of handling up to 150W of power, the RSP150-40M offers versatility across various rugged applications. Features include CTRL ON/OFF for remote control, an inrush current limiter for smooth power-up, and reverse polarity protection for longevity. Comprehensive protections such as SCP, OCP, OVP, OTP, and UVP ensure robust device safety. Ideal for military and aerospace applications, the RSP150-40M series is the perfect addition to Recom's isolated DC/DC converters, providing compliance and enhanced system protection.
Attributes | RSP150-40M |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 150.0 |
Isolation | Isolated |
Vin (V) | 9.0 - 36.0 |
Main Vout (V) | 40 |
Nr. of Outputs | Single |
Iout 1 (mA) | 10000.0 |
Isolation (kV) | 2.25 |
Mounting Type | THT |
Package Style | 2.28"x1.45" |
Length (mm) | 57.9 |
Width (mm) | 36.8 |
Height (mm) | 12.7 |
MIN Operating Temp (°C) | -40.0 |
MAX Operating Temp (°C) | 80.0 |
Protections | OLP, OTP, SCP |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tray |
Warranty | 3 Years |
Title | Type | Date |
---|---|---|
RSP150-40M.pdf | Datasheet | |
RSP150-40M.STEP | 2D/3D | Mar 6, 2024 |
Title | Type | Date |
---|---|---|
Operational Reliability: A Key Metric for Industrial Power Supplies | Blog Article | Oct 4, 2024 |