The RPZ-0.5/1.0-EVM-1 generates a constant output voltage selectable from 1.0V, 1.2V, 1.8V, 2.5V to 3.3V from a DC input in the range from 2.3V to 5.5V. It has a maximum continuous output current 1A. Switching frequency is internally regulated from 1.8MHz to 3MHz. All the functions of the RPZ-0.5/1.0 such as output voltage selection, control, trim and output sense can be readily evaluated. Also the behavior in overload or over-temperature can be evaluated easily before it is designed in. The evaluation board also contains the filter components to meet EMC Class B levels. Alternate component positions are included to allow experimentation to optimize the EMC performance depending on operating conditions and budget.
Attributes | RPZ-0.5-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 2.5 |
Vin (V) | 2.3 - 5.5 |
Main Vout (V) | 0.6 to 5.375 |
Nr. of Outputs | Single |
Iout 1 (mA) | 500 |
Package Style | Open Frame |
Length (mm) | 85 |
Width (mm) | 55 |
Height (mm) | 6.5 |
Current (A) | 0.5 |
Trim Pin Output Voltage Adjustment | 0.6-5.375 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Title | Type | Date |
---|---|---|
RPZ-0.5-EVM-1.pdf | Datasheet | |
RPZ-0.5-EVM-1_Gerber Files.zip | Gerber File | |
RPZ-0.5-EVM-1.step | 2D/3D | Apr 22, 2024 |
Title | Type | Date |
---|---|---|
Evaluation Modules Now Available for RPL, RPH and RPZ Switching Regulators | Official Press Release | May 29, 2024 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RPZ-0.5-CT
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg | ||
2 |
RPZ-0.5-R
Focus
| 0.5A DC/DC-Converter 'INNOLINE' SMD reg |