The RPY-1.5Q is an automotive grade constant current source buck regulator designed for driving high power LEDs. The integrated inductor means that a complete LED driver can be realized in a compact 3mm x 5mm x 1.6mm thermally-enhanced QFN package with a maximum current output of up to 1500mA set with an external sense resistor. The input voltage range is from 4 to 36VDC, allowing 5V, 12V, or 24V supply voltages to be used. The output is fully protected against continuous short-circuits, input undervoltage, output overcurrent, or over-temperature conditions. A fault indicator flags thermal shutdown or LED open/short circuit conditions. Applications include dimmable LED lighting, visible or IR LED illumination for drones and robotic camera systems, or precision high current CC sources for test and measurement use.
| Attributes | RPY-1.5Q-R |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 7.5 |
| Isolation | Non-Isolated |
| Vin (V) | 4 - 36 |
| Main Vout (V) | 0.8 to 34.8 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1500 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN |
| Length (mm) | 3 |
| Width (mm) | 5 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 109 |
| Current (A) | 1.5 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.8-34.8 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Operating Modes | CC, Dimming |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPY-1.5Q.pdf | Datasheet | |
| RPY-1.5Q Reliability Test report.pdf | Sep 25, 2025 | |
| RPY-1.5Q_Layout_EMI_Guidelines.pdf | Sep 11, 2025 | |
| RPY-1.5Q.STEP | 2D/3D | May 10, 2022 |
| Title | Type | Date |
|---|---|---|
| How DC/DC Power Module Customers Can Navigate the Global Semiconductor Shortage | Blog Article | Dec 15, 2023 |
| Auxiliary Supply For EV Charger / EV Charging Station | Case Study | Dec 22, 2022 |
| RPY-1.5Q Automotive Qualified LED Driver with “Wettable Flanks” | Official Press Release | Jun 29, 2022 |
| DC/DC converters in automotive applications | Blog Article | Jun 13, 2022 |
| Title | Type | Date |
|---|---|---|
| AEC-Q100 Compliant Power Converters for Automotive Applications | Youtube Video | Jun 17, 2022 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPY-1.5Q-EVM-1
Focus
| RPY-1.5Q Evaluation Module |