The RPX-2.5 is a buck converter with integrated inductor in a tiny 4.5mm x 4mm x 2mm thermally enhanced QFN package (the smallest in its class). The input range is from 4.5 to 28VDC, allowing 5V, 12V or 24V supply voltages to be used. The output voltage can be set with two resistors in the range from 1.2V up to 6V. The output current is up to 2.5A and is fully protected against continuous short-circuits, output overcurrent or over-temperature faults. The enable pin features an internal pull-up current source, so will operate with open-drain, open-collector, logic gate or switched inputs (leave open if not used).
| Attributes | RPX-2.5-CT |
|---|---|
| Product Category | DC/DC |
| Power (W) | 12.5 |
| Isolation | Non-Isolated |
| Vin (V) | 4.5 - 28 |
| Main Vout (V) | 1.2 to 6 |
| MAX Iout (mA) | 2500 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 2500 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN |
| Length (mm) | 4.1 |
| Width (mm) | 4.6 |
| Height (mm) | 2.1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Current (A) | 2.5 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 1.2-6 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPX-2.5.pdf | Datasheet | |
| RPX-2.5_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPX-2.5.STEP | 2D/3D | Nov 28, 2019 |
| Title | Type | Date |
|---|---|---|
| 24V Battery-powered Applications | Blog Article | Mar 24, 2023 |
| Auxiliary Supply For EV Charger / EV Charging Station | Case Study | Dec 22, 2022 |
| Powering 5G Infrastructure | Blog Article | Aug 20, 2021 |
| RPX-2.5 Podcast | Podcast | Dec 18, 2019 |
| New Standards achieved in Integrated Switching Regulator Design | Blog Article | Nov 7, 2019 |
| Low profile QFN-package Power Module | Official Press Release | Oct 9, 2019 |
| Title | Type | Date |
|---|---|---|
| RPX Series of DC/DC Converters | Video | Dec 1, 2021 |
| RxxCTxxS Series DC/DC Converter | Datasheet Preview - DigiKey | Video | Dec 14, 2020 |
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
| DigiKey video RPX-2.5 | Youtube Video | Dec 9, 2019 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPX-2.5-EVM-1
| RPX-2.5 Evaluation Module |