The RPX-1.5 is a buck converter with an integrated inductor in a compact 3mm x 5mm x 1.6mm thermally-enhanced QFN package. The input range is from 4 to 36VDC, allowing 5V, 12V, or 24V supply voltages to be used. The output voltage can be set with two resistors in the range from 0.8 up to 30VDC. The output current is up to 1.5A and is fully protected against continuous short-circuits, output overcurrent, or over-temperature faults.
| Attributes | RPX-1.5-R |
|---|---|
| Product Category | DC/DC |
| Power (W) | 7.5 |
| Isolation | Non-Isolated |
| Vin (V) | 4 - 36 |
| Main Vout (V) | 0.8 to 30 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1500 |
| Mounting Type | SMD (pinless) |
| Package Style | QFN |
| Length (mm) | 3 |
| Width (mm) | 5 |
| Height (mm) | 1.6 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 97 |
| Current (A) | 1.5 |
| Protections | OCP, OTP, SCP |
| Trim Pin Output Voltage Adjustment | 0.8-30 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPX-1.5.pdf | Datasheet | |
| RPX-1.5 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPX-1.5_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPX-1.5.step | 2D/3D | May 26, 2020 |
| Title | Type | Date |
|---|---|---|
| Down Converter - From the Circuit to the Fully Integrated Power Module | Blog Article | Jun 18, 2024 |
| 24V Battery-Powered Applications in Power Electronics | Blog Article | Mar 24, 2023 |
| Powering 5G Infrastructure | Blog Article | Aug 20, 2021 |
| Power Modules Feature High Levels of Integration | Official Press Release | Oct 28, 2020 |
| Title | Type | Date |
|---|---|---|
| RPX Series of DC/DC Converters | Video | Dec 1, 2021 |
| Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPX-1.5-EVM-1
| RPX-1.5 Evaluation Module |