The RPMVH-0.5 series is a wide input voltage, 0.5A non-isolated switching regulator power module. The module accepts with up to 115VDC input and provides a trimmable output from 2.6V up to 28VDC and comes complete with a full set of features including adjustable output, sequencing, on/off control, and power good signals. The ultra-compact module has a profile of only 3.75mm, but with an efficiency of up to 90%, the device can operate at full load in ambient temperatures as high as +100°C and with power derating up to 120°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
| Attributes | RPMVH12-0.5-R |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 6 |
| Isolation | Non-Isolated |
| Vin (V) | 14.5 - 115 |
| Main Vout (V) | 7.2 to 13.2 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 500 |
| Mounting Type | SMD (pinless) |
| Package Style | 25 pad LGA |
| Length (mm) | 12.19 |
| Width (mm) | 12.19 |
| Height (mm) | 3.75 |
| Certifications | EN 55032 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 105 |
| Current (A) | 0.5 |
| Protections | OCP, SCP |
| Trim Pin Output Voltage Adjustment | 7.2-13.2 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 24 |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPMVH-0.5.pdf | Datasheet | |
| RPMVH-0.5.step | 2D/3D | Dec 12, 2025 |