The RPMB-3.0-EVM-1 generates a constant output voltage with an output current up to 3.0A from an external DC source. Functions of the RPMB-3.0 such as trimming, control, and sensing can be evaluated. Also the behavior in overload or over temperature can be evaluated easily before design-in.
Attributes | RPMB3.3-3.0-EVM-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 9.9 |
Vin (V) | 4 - 36 |
Main Vout (V) | 1 to 9 |
Nr. of Outputs | Single |
Iout 1 (mA) | 3000 |
Package Style | Open Frame |
Length (mm) | 85 |
Width (mm) | 55 |
Height (mm) | 5.9 |
Current (A) | 3 |
Trim Pin Output Voltage Adjustment | 1-9 |
Control Pin Function | Enabled |
Packaging Type | Single Box |
Title | Type | Date |
---|---|---|
RPMB-3.0-EVM-1.pdf | Datasheet | |
Gerber Files_RPMB-3.0-EVM-1.zip | Gerber File | |
RPMB-3.0-EVM-1.pdf | 2D/3D | Mar 25, 2020 |
Title | Type | Date |
---|---|---|
| Official Press Release | Feb 19, 2020 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RPMB3.3-3.0
Focus
| 3A DC/DC-Converter 'INNOLINE' SMD reg | |
2 |
![]() |
RPMB3.3-3.0-CT
Focus
| 3A DC/DC-Converter 'INNOLINE' SMD reg |