The RPL-1.0 is a synchronous buck converter with integrated inductor in a tiny 3mm x 3mm x 2mm thermally-enhanced LGA package. The input range is from 3.0 to 22VDC, allowing 3.3V, 5V, and 12V supply rails to be used. The output voltage can be set with two resistors in the range from 0.6V up to 12V. The output current is up to 1A and is fully protected against continuous short-circuits, output overcurrent, or over-temperature faults. Its high current and small size make the RPL-1.0 ideal for imaging systems, distributed power architectures, and portable battery-powered equipment in telecom as well as industrial applications.
| Attributes | RPL-1.0-CT |
|---|---|
| Product Category | DC/DC |
| Power (W) | 5 |
| Isolation | Non-Isolated |
| Vin (V) | 3 - 22 |
| Main Vout (V) | 0.6 to 12 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1000 |
| Mounting Type | SMD (pinless) |
| Package Style | 11 pad LGA |
| Length (mm) | 3 |
| Width (mm) | 3 |
| Height (mm) | 2 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 88 |
| Current (A) | 1 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | 0.6-12 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPL-1.0.pdf | Datasheet | |
| RPL-1.0 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPL-1.0_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPL-1.0.STEP | 2D/3D | Feb 23, 2024 |
| Title | Type | Date |
|---|---|---|
| New RPL and RPH Buck Converters Provide up to 20A | Official Press Release | Apr 11, 2024 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPL-1.0-EVM-1
Focus
| RPL-1.0 Evaluation Module |