The REC30-xxxxS_D -series offer single and dual regulated outputs in a 2”x1.6” package with 1.6kVDC isolation and are suitable for higher power industrial applications. Remote on/off control is standard. The higher current outputs have raised output voltages to compensate for track losses as standard. The converter is fully certified to UL/EN/IEC safety standards.
| Attributes | REC30-1215D |
|---|---|
| Product Category | DC/DC |
| Power (W) | 30 |
| Isolation | Isolated |
| Vin (V) | 9 - 18 |
| Main Vout (V) | ± 13.5 to ± 16.5 |
| Nr. of Outputs | Dual |
| Iout 1 (mA) | 1000 |
| Iout 2 (mA) | -1000 |
| Isolation (kV) | 1.6 |
| Mounting Type | THT |
| Package Style | 2"x1.6" |
| Length (mm) | 50.8 |
| Width (mm) | 40.6 |
| Height (mm) | 10.2 |
| Certifications | CB, EN 55022, EN 60950-1, IEC 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 85 |
| Protections | SCP |
| Trim Pin Output Voltage Adjustment | +/-10% |
| Directives | RoHS 2 (6/6) |
| Packaging Type | Tube |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| REC30.pdf | Datasheet | |
| REC30-D.STEP | 2D/3D | Jul 26, 2019 |
| Title | Type | Date |
|---|---|---|
| RECOM REC DC/DC Converters | Digi-Key Daily | Youtube Video | Feb 23, 2016 |