The RCD-48 series is a step-down constant current source designed for driving high power LED applications from 12V, 24V or 48V nominal input voltages. 350, 700 or 1050mA output currents are available as standard. The input voltage range is from 6V up to 60VDC with UVLO. These high efficiency buck drivers have digital PWM and/or analogue voltage dimming control which is capable of being controlled by 3.3V logic. The dimming input can also be used as an CTRL pin. Typical application is a 48V powered lighting solution for up to 15 high brightness LEDs in series.
| Attributes | RCDE-48-1.05 |
|---|---|
| Product Category | DC/DC |
| Power (W) | 54.6 |
| Vin (V) | 6 - 60 |
| Main Vout (V) | 3 to 52 |
| Output Voltage Range (V) | 3 - 52 |
| MAX Iout (mA) | 1050 |
| Nr. of Outputs | Single |
| Mounting Type | THT |
| Package Style | DIP24 |
| Length (mm) | 32.1 |
| Width (mm) | 20.6 |
| Height (mm) | 12.3 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 60 |
| Current (A) | 1.05 |
| Protections | OTP |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tube |
| Operating Modes | CC, Dimming |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RCDE-48.pdf | Datasheet | |
| RCDE-48.step | 2D/3D | Mar 13, 2019 |
| Title | Type | Date |
|---|---|---|
| UV LEDs for Disinfection and Sterilization | Blog Article | Jul 16, 2021 |
| Wide Input Range, Dimmable 1A LED Drivers suit Strings of up to 15 High Brightness LEDs | Official Press Release | Jan 16, 2020 |