RAZ-1205S End Of Life

  • 1:1 input range
  • Efficiency up to 69%
  • 1kVDC/1min. and 2kVDC/1min. isolation option
  • 1W SMD package
  • -40°C to +85°C operating temperature range at full load
  • Continuous short circuit protection

Searching for Alternatives?


Contact RECOM
Attributes RAZ-1205S
Product Category DC/DC
Power (W) 1
Isolation Isolated
Vin (V) 12
Main Vout (V) 5
Nr. of Outputs Single
Iout 1 (mA) 200
Isolation (kV) 1
Mounting Type SMD
Package Style SMD
Length (mm) 18
Width (mm) 8.7
Height (mm) 7.8
Certifications EN 60950-1, IEC 60950-1
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 85
Protections SCP
Directives RoHS 2 (6/6)
Packaging Type Tube
Regulation Regulated

Documents & Media

Title Type Date
RAZ.pdf Datasheet
RAZ.step 2D/3D Jul 24, 2019

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.