These low profile constant voltage LED drivers have been designed for cost-sensitive applications. The SELV outputs are suitable for both independently supplied or built-in power-supply LED luminaires. Their low profile design allows them to be invisibly built into furniture, discreetly mounted under shelves or integrated in space-restricted applications such as coving lighting, strip lighting or troffer lighting systems. The power supplies are short circuit and overload protected and come with a full 3-year warranty.
| Attributes | RACV12-24-LP |
|---|---|
| Product Category | AC/DC |
| Power (W) | 12 |
| Isolation | Isolated |
| Vin (V) | 198 - 264 |
| Main Vout (V) | 24 |
| MAX Iout (mA) | 500 |
| Nr. of Outputs | Single |
| Isolation (kV) | 3.75 |
| Mounting Type | Screw Terminal |
| Package Style | Standard |
| Length (mm) | 128 |
| Width (mm) | 50 |
| Height (mm) | 13 |
| Certifications | CB, CE, EN 61347-1, ENEC |
| MIN Operating Temp (°C) | -20 |
| MAX Operating Temp (°C) | 50 |
| Protections | OLP, OTP, OVP, SCP |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Operating Modes | CV |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RACV12-LP.pdf | Datasheet | |
| RACV12-LP.step | 2D/3D | Jul 24, 2019 |
| RACV12-LP_installation_guide.pdf | Installation | Nov 26, 2018 |