The RAC35-xxG/OF series are low cost, 4"x2" AC/DC power supplies with universal input (90-264VAC) and fully protected and isolated DC outputs in the range of 5V up to 48V. The converters are offered in open frame (/OF) version. The outputs are trimmable to compensate for cable losses and are short circuit and overload protected. The converters work over a wide temperature range of -25°C to +65°C (with derating), are UL60950, EN60950 and CE certified and comply with Class B EMC limits. The RAC35-G series come with a three year warranty.
| Attributes | RAC35-24SG/OF |
|---|---|
| Product Category | AC/DC |
| Power (W) | 35 |
| Isolation | Isolated |
| Vin (V) | 90 - 264 |
| Main Vout (V) | 22.8 to 26.4 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 1500 |
| Isolation (kV) | 3 |
| Mounting Type | Connector |
| Package Style | Open Frame 4"x2" |
| Length (mm) | 101.6 |
| Width (mm) | 51 |
| Height (mm) | 28 |
| Certifications | CE, EN 55024, EN 55032, EN 60950-1, UL 60950-1 |
| MIN Operating Temp (°C) | -25 |
| MAX Operating Temp (°C) | 50 |
| Protections | OCP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | -5%/+10% |
| Directives | REACH, RoHS 2+ (10/10), WEEE |
| Packaging Type | Cardboard Box |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RAC35-G.pdf | Datasheet | |
| RAC35-G_OF.step | 2D/3D | Jul 30, 2019 |
| RAC35-G_OF_installation_guide.pdf | Installation | Mar 6, 2019 |