The R-REF04-RIA12-1 and R-REF04-RIA12-2 are complete reference designs for railway applications. R-REF04-RIA12-1 is populated with components rated for higher DC input voltages up to 110VDC nominal input; the R-REF04-RIA12-2 is populated with components rated for higher DC input currents up to 10A. Both boards are input side fused and can be used with DC/DC converters with single output currents up to 45A. The reference designs include a RIA12-conform surge stopper capable of blocking surge voltages up to 385VDC.
The reference design has a universal pinout to accomodate DC/DC converters with 2"x1", Quarter Brick or Half Brick standard case dimensions (sold separately).
Attributes | R-REF04-RIA12-2 |
---|---|
AC/DC or DC/DC | DC/DC |
Vin (V) | 12 - 75 |
Package Style | Open Frame |
Length (mm) | 185 |
Width (mm) | 120 |
Height (mm) | 45 |
Packaging Type | Single Box |
Title | Type | Date |
---|---|---|
R-REF04-RIA12.pdf | Datasheet | |
R-REF04-RIA12-2.step | 2D/3D | Aug 5, 2019 |
recom-gerber-files-r-ref04-ria12.zip | Gerber File | Sep 4, 2018 |
Title | Type | Date |
---|---|---|
Rail Computing System Gains More Power and Flexibility with RECOM 60W Converter | Case Study | Sep 15, 2022 |
Complete reference designs for railway applications | Official Press Release | Feb 28, 2019 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RPA40-11005SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
2 |
![]() |
RPA40-11012DFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
3 |
![]() |
RPA40-11012SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
4 |
![]() |
RPA40-11015DFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
5 |
![]() |
RPA40-11015SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
6 |
![]() |
RPA40-11024SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
7 |
![]() |
RPA40-1105.1SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | |
8 |
![]() |
RPA60-2405SFW
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
9 |
![]() |
RPA60-2405SFW-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
10 |
![]() |
RPA60-2405SFW/N
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
11 |
![]() |
RPA60-2405SFW/N-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
12 |
![]() |
RPA60-2405SFW/P
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
13 |
![]() |
RPA60-2405SFW/P-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
14 |
![]() |
RPA60-2412SFW
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
15 |
![]() |
RPA60-2412SFW-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
16 |
![]() |
RPA60-2412SFW/N
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
17 |
![]() |
RPA60-2412SFW/N-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
18 |
![]() |
RPA60-2412SFW/P
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
19 |
![]() |
RPA60-2412SFW/P-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
20 |
![]() |
RPA60-2415SFW
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
21 |
![]() |
RPA60-2415SFW-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
22 |
![]() |
RPA60-2415SFW/N
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
23 |
![]() |
RPA60-2415SFW/N-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
24 |
![]() |
RPA60-2415SFW/P
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
25 |
![]() |
RPA60-2415SFW/P-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
26 |
![]() |
RPA60-2424SFW
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
27 |
![]() |
RPA60-2424SFW-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
28 |
![]() |
RPA60-2424SFW/N
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
29 |
![]() |
RPA60-2424SFW/N-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
30 |
![]() |
RPA60-2424SFW/P
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
31 |
![]() |
RPA60-2424SFW/P-HC
Focus
| 60W DC/DC-Converter 'POWERLINE' 2"x1" 1.5kV reg 4:1 | |
32 |
![]() |
RP100H-11005SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
33 |
![]() |
RP100H-11005SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
34 |
![]() |
RP100H-11005SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
35 |
![]() |
RP100H-11005SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
36 |
![]() |
RP100H-11012SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
37 |
![]() |
RP100H-11012SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
38 |
![]() |
RP100H-11012SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
39 |
![]() |
RP100H-11012SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
40 |
![]() |
RP100H-11015SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
41 |
![]() |
RP100H-11015SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
42 |
![]() |
RP100H-11015SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
43 |
![]() |
RP100H-11015SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
44 |
![]() |
RP100H-11024SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
45 |
![]() |
RP100H-11024SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
46 |
![]() |
RP100H-11024SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
47 |
![]() |
RP100H-11024SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
48 |
![]() |
RP100H-11048SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
49 |
![]() |
RP100H-11048SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
50 |
![]() |
RP100H-11048SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
51 |
![]() |
RP100H-11048SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
52 |
![]() |
RP100H-2405SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
53 |
![]() |
RP100H-2405SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
54 |
![]() |
RP100H-2405SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
55 |
![]() |
RP100H-2405SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
56 |
![]() |
RP100H-2412SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
57 |
![]() |
RP100H-2412SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
58 |
![]() |
RP100H-2412SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
59 |
![]() |
RP100H-2412SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
60 |
![]() |
RP100H-2415SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
61 |
![]() |
RP100H-2415SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
62 |
![]() |
RP100H-2415SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
63 |
![]() |
RP100H-2415SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
64 |
![]() |
RP100H-2424SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
65 |
![]() |
RP100H-2424SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
66 |
![]() |
RP100H-2424SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
67 |
![]() |
RP100H-2424SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
68 |
![]() |
RP100H-2448SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
69 |
![]() |
RP100H-2448SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
70 |
![]() |
RP100H-2448SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
71 |
![]() |
RP100H-2448SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
72 |
![]() |
RP100H-4805SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
73 |
![]() |
RP100H-4805SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
74 |
![]() |
RP100H-4805SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
75 |
![]() |
RP100H-4805SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
76 |
![]() |
RP100H-4812SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
77 |
![]() |
RP100H-4812SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
78 |
![]() |
RP100H-4812SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
79 |
![]() |
RP100H-4812SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
80 |
![]() |
RP100H-4815SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
81 |
![]() |
RP100H-4815SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
82 |
![]() |
RP100H-4815SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
83 |
![]() |
RP100H-4815SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
84 |
![]() |
RP100H-4824SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
85 |
![]() |
RP100H-4824SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
86 |
![]() |
RP100H-4824SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
87 |
![]() |
RP100H-4824SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
88 |
![]() |
RP100H-4848SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
89 |
![]() |
RP100H-4848SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
90 |
![]() |
RP100H-4848SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
91 |
![]() |
RP100H-4848SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
92 |
![]() |
RP120Q-11005SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
93 |
![]() |
RP120Q-11005SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
94 |
![]() |
RP120Q-11005SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
95 |
![]() |
RP120Q-11005SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
96 |
![]() |
RP120Q-11012SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
97 |
![]() |
RP120Q-11012SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
98 |
![]() |
RP120Q-11012SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
99 |
![]() |
RP120Q-11012SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
100 |
![]() |
RP120Q-11015SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
101 |
![]() |
RP120Q-11015SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
102 |
![]() |
RP120Q-11015SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
103 |
![]() |
RP120Q-11015SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
104 |
![]() |
RP120Q-11024SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
105 |
![]() |
RP120Q-11024SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
106 |
![]() |
RP120Q-11024SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
107 |
![]() |
RP120Q-11024SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
108 |
![]() |
RP120Q-11048SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
109 |
![]() |
RP120Q-11048SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
110 |
![]() |
RP120Q-11048SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
111 |
![]() |
RP120Q-11048SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
112 |
![]() |
RP120Q-2405SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
113 |
![]() |
RP120Q-2405SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
114 |
![]() |
RP120Q-2405SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
115 |
![]() |
RP120Q-2405SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
116 |
![]() |
RP120Q-2412SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
117 |
![]() |
RP120Q-2412SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
118 |
![]() |
RP120Q-2412SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
119 |
![]() |
RP120Q-2412SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
120 |
![]() |
RP120Q-2415SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
121 |
![]() |
RP120Q-2415SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
122 |
![]() |
RP120Q-2415SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
123 |
![]() |
RP120Q-2415SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
124 |
![]() |
RP120Q-2424SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
125 |
![]() |
RP120Q-2424SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
126 |
![]() |
RP120Q-2424SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
127 |
![]() |
RP120Q-2424SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
128 |
![]() |
RP120Q-2448SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
129 |
![]() |
RP120Q-2448SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
130 |
![]() |
RP120Q-2448SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
131 |
![]() |
RP120Q-2448SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
132 |
![]() |
RP120Q-4805SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
133 |
![]() |
RP120Q-4805SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
134 |
![]() |
RP120Q-4805SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
135 |
![]() |
RP120Q-4805SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
136 |
![]() |
RP120Q-4812SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
137 |
![]() |
RP120Q-4812SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
138 |
![]() |
RP120Q-4812SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
139 |
![]() |
RP120Q-4812SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
140 |
![]() |
RP120Q-4815SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
141 |
![]() |
RP120Q-4815SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
142 |
![]() |
RP120Q-4815SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
143 |
![]() |
RP120Q-4815SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
144 |
![]() |
RP120Q-4824SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
145 |
![]() |
RP120Q-4824SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
146 |
![]() |
RP120Q-4824SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
147 |
![]() |
RP120Q-4824SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
148 |
![]() |
RP120Q-4848SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
149 |
![]() |
RP120Q-4848SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
150 |
![]() |
RP120Q-4848SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
151 |
![]() |
RP120Q-4848SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | |
152 |
![]() |
RP180H-11005SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
153 |
![]() |
RP180H-11005SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
154 |
![]() |
RP180H-11005SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
155 |
![]() |
RP180H-11005SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
156 |
![]() |
RP180H-11012SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
157 |
![]() |
RP180H-11012SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
158 |
![]() |
RP180H-11012SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
159 |
![]() |
RP180H-11012SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
160 |
![]() |
RP180H-11015SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
161 |
![]() |
RP180H-11015SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
162 |
![]() |
RP180H-11015SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
163 |
![]() |
RP180H-11015SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
164 |
![]() |
RP180H-11024SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
165 |
![]() |
RP180H-11024SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
166 |
![]() |
RP180H-11024SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
167 |
![]() |
RP180H-11024SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
168 |
![]() |
RP180H-11048SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
169 |
![]() |
RP180H-11048SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
170 |
![]() |
RP180H-11048SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
171 |
![]() |
RP180H-11048SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
172 |
![]() |
RP180H-2405SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
173 |
![]() |
RP180H-2405SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
174 |
![]() |
RP180H-2405SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
175 |
![]() |
RP180H-2405SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
176 |
![]() |
RP180H-2412SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
177 |
![]() |
RP180H-2412SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
178 |
![]() |
RP180H-2412SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
179 |
![]() |
RP180H-2412SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
180 |
![]() |
RP180H-2415SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
181 |
![]() |
RP180H-2415SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
182 |
![]() |
RP180H-2415SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
183 |
![]() |
RP180H-2415SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
184 |
![]() |
RP180H-2424SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
185 |
![]() |
RP180H-2424SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
186 |
![]() |
RP180H-2424SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
187 |
![]() |
RP180H-2424SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
188 |
![]() |
RP180H-2448SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
189 |
![]() |
RP180H-2448SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
190 |
![]() |
RP180H-2448SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
191 |
![]() |
RP180H-2448SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
192 |
![]() |
RP180H-4805SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
193 |
![]() |
RP180H-4805SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
194 |
![]() |
RP180H-4805SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
195 |
![]() |
RP180H-4805SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
196 |
![]() |
RP180H-4812SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
197 |
![]() |
RP180H-4812SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
198 |
![]() |
RP180H-4812SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
199 |
![]() |
RP180H-4812SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
200 |
![]() |
RP180H-4815SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
201 |
![]() |
RP180H-4815SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
202 |
![]() |
RP180H-4815SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
203 |
![]() |
RP180H-4815SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
204 |
![]() |
RP180H-4824SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
205 |
![]() |
RP180H-4824SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
206 |
![]() |
RP180H-4824SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
207 |
![]() |
RP180H-4824SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
208 |
![]() |
RP180H-4848SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
209 |
![]() |
RP180H-4848SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
210 |
![]() |
RP180H-4848SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
211 |
![]() |
RP180H-4848SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
212 |
![]() |
RP240H-11005SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
213 |
![]() |
RP240H-11005SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
214 |
![]() |
RP240H-11005SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
215 |
![]() |
RP240H-11005SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
216 |
![]() |
RP240H-11012SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
217 |
![]() |
RP240H-11012SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
218 |
![]() |
RP240H-11012SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
219 |
![]() |
RP240H-11012SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
220 |
![]() |
RP240H-11015SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
221 |
![]() |
RP240H-11015SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
222 |
![]() |
RP240H-11015SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
223 |
![]() |
RP240H-11015SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
224 |
![]() |
RP240H-11024SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
225 |
![]() |
RP240H-11024SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
226 |
![]() |
RP240H-11024SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
227 |
![]() |
RP240H-11024SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
228 |
![]() |
RP240H-11048SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
229 |
![]() |
RP240H-11048SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
230 |
![]() |
RP240H-11048SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
231 |
![]() |
RP240H-11048SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | |
232 |
![]() |
RP240H-2405SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
233 |
![]() |
RP240H-2405SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
234 |
![]() |
RP240H-2405SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
235 |
![]() |
RP240H-2405SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
236 |
![]() |
RP240H-2412SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
237 |
![]() |
RP240H-2412SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
238 |
![]() |
RP240H-2412SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
239 |
![]() |
RP240H-2412SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
240 |
![]() |
RP240H-2415SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
241 |
![]() |
RP240H-2415SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
242 |
![]() |
RP240H-2415SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
243 |
![]() |
RP240H-2415SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
244 |
![]() |
RP240H-2424SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
245 |
![]() |
RP240H-2424SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
246 |
![]() |
RP240H-2424SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
247 |
![]() |
RP240H-2424SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
248 |
![]() |
RP240H-2448SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
249 |
![]() |
RP240H-2448SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | |
250 |
![]() |
RP240H-2448SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV |