The R-REF04-RIA12-1 and R-REF04-RIA12-2 are complete reference designs for railway applications. R-REF04-RIA12-1 is populated with components rated for higher DC input voltages up to 110VDC nominal input; the R-REF04-RIA12-2 is populated with components rated for higher DC input currents up to 10A. Both boards are input side fused and can be used with DC/DC converters with single output currents up to 45A. The reference designs include a RIA12-conform surge stopper capable of blocking surge voltages up to 385VDC.
The reference design has a universal pinout to accomodate DC/DC converters with 2"x1", Quarter Brick or Half Brick standard case dimensions (sold separately).
Attributes | R-REF04-RIA12-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Vin (V) | 40.0 - 160.0 |
Package Style | Open Frame |
Length (mm) | 185.0 |
Width (mm) | 120.0 |
Height (mm) | 45.0 |
Packaging Type | Single Box |
Title | Type | Date |
---|---|---|
R-REF04-RIA12.pdf | Datasheet | |
R-REF04-RIA12-1.step | 2D/3D | Aug 5, 2019 |
recom-gerber-files-r-ref04-ria12.zip | Gerber File | Sep 4, 2018 |
Title | Type | Date |
---|---|---|
Complete reference designs for railway applications | Official Press Release | Feb 28, 2019 |
Part Number | Description | |||
---|---|---|---|---|
1 |
RP40Q-11005SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
2 |
RP40Q-11005SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
3 |
RP40Q-11005SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
4 |
RP40Q-11005SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
5 |
RP40Q-11012SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
6 |
RP40Q-11012SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
7 |
RP40Q-11012SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
8 |
RP40Q-11012SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
9 |
RP40Q-11015SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
10 |
RP40Q-11015SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
11 |
RP40Q-11015SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
12 |
RP40Q-11015SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
13 |
RP40Q-11024SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
14 |
RP40Q-11024SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
15 |
RP40Q-11024SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
16 |
RP40Q-11024SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
17 |
RP40Q-11048SRUWB/N
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
18 |
RP40Q-11048SRUWB/N-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
19 |
RP40Q-11048SRUWB/P
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
20 |
RP40Q-11048SRUWB/P-HC
Focus
New
| 40W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
21 |
RP60Q-11005SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
22 |
RP60Q-11005SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
23 |
RP60Q-11005SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
24 |
RP60Q-11005SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
25 |
RP60Q-11012SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
26 |
RP60Q-11012SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
27 |
RP60Q-11012SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
28 |
RP60Q-11012SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
29 |
RP60Q-11015SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
30 |
RP60Q-11015SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
31 |
RP60Q-11015SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
32 |
RP60Q-11015SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
33 |
RP60Q-11024SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
34 |
RP60Q-11024SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
35 |
RP60Q-11024SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
36 |
RP60Q-11024SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
37 |
RP60Q-11048SRUWB/N
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
38 |
RP60Q-11048SRUWB/N-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
39 |
RP60Q-11048SRUWB/P
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
40 |
RP60Q-11048SRUWB/P-HC
Focus
New
| 60W DC/DC-Converter 'POWERLINE' 1/4 Brick 3kV reg 12:1 | ||
41 |
RPA40-11005SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
42 |
RPA40-11012DFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
43 |
RPA40-11012SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
44 |
RPA40-11015DFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
45 |
RPA40-11015SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
46 |
RPA40-11024SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
47 |
RPA40-1105.1SFR
Focus
| 40W DC/DC-Converter 'POWERLINE' 2"x1" 3kV reg | ||
48 |
RP100H-11005SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
49 |
RP100H-11005SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
50 |
RP100H-11005SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
51 |
RP100H-11005SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
52 |
RP100H-11012SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
53 |
RP100H-11012SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
54 |
RP100H-11012SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
55 |
RP100H-11012SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
56 |
RP100H-11015SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
57 |
RP100H-11015SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
58 |
RP100H-11015SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
59 |
RP100H-11015SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
60 |
RP100H-11024SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
61 |
RP100H-11024SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
62 |
RP100H-11024SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
63 |
RP100H-11024SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
64 |
RP100H-11048SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
65 |
RP100H-11048SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
66 |
RP100H-11048SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
67 |
RP100H-11048SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
68 |
RP100H-2405SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
69 |
RP100H-2405SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
70 |
RP100H-2405SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
71 |
RP100H-2405SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
72 |
RP100H-2412SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
73 |
RP100H-2412SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
74 |
RP100H-2412SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
75 |
RP100H-2412SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
76 |
RP100H-2415SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
77 |
RP100H-2415SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
78 |
RP100H-2415SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
79 |
RP100H-2415SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
80 |
RP100H-2424SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
81 |
RP100H-2424SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
82 |
RP100H-2424SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
83 |
RP100H-2424SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
84 |
RP100H-2448SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
85 |
RP100H-2448SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
86 |
RP100H-2448SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
87 |
RP100H-2448SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
88 |
RP100H-4805SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
89 |
RP100H-4805SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
90 |
RP100H-4805SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
91 |
RP100H-4805SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
92 |
RP100H-4812SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
93 |
RP100H-4812SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
94 |
RP100H-4812SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
95 |
RP100H-4812SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
96 |
RP100H-4815SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
97 |
RP100H-4815SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
98 |
RP100H-4815SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
99 |
RP100H-4815SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
100 |
RP100H-4824SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
101 |
RP100H-4824SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
102 |
RP100H-4824SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
103 |
RP100H-4824SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
104 |
RP100H-4848SRW/N
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
105 |
RP100H-4848SRW/N-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
106 |
RP100H-4848SRW/P
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
107 |
RP100H-4848SRW/P-HC
| 100W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
108 |
RP120Q-11005SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
109 |
RP120Q-11005SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
110 |
RP120Q-11005SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
111 |
RP120Q-11005SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
112 |
RP120Q-11012SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
113 |
RP120Q-11012SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
114 |
RP120Q-11012SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
115 |
RP120Q-11012SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
116 |
RP120Q-11015SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
117 |
RP120Q-11015SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
118 |
RP120Q-11015SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
119 |
RP120Q-11015SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
120 |
RP120Q-11024SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
121 |
RP120Q-11024SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
122 |
RP120Q-11024SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
123 |
RP120Q-11024SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
124 |
RP120Q-11048SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
125 |
RP120Q-11048SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
126 |
RP120Q-11048SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
127 |
RP120Q-11048SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
128 |
RP120Q-2405SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
129 |
RP120Q-2405SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
130 |
RP120Q-2405SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
131 |
RP120Q-2405SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
132 |
RP120Q-2412SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
133 |
RP120Q-2412SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
134 |
RP120Q-2412SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
135 |
RP120Q-2412SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
136 |
RP120Q-2415SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
137 |
RP120Q-2415SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
138 |
RP120Q-2415SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
139 |
RP120Q-2415SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
140 |
RP120Q-2424SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
141 |
RP120Q-2424SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
142 |
RP120Q-2424SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
143 |
RP120Q-2424SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
144 |
RP120Q-2448SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
145 |
RP120Q-2448SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
146 |
RP120Q-2448SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
147 |
RP120Q-2448SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
148 |
RP120Q-4805SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
149 |
RP120Q-4805SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
150 |
RP120Q-4805SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
151 |
RP120Q-4805SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
152 |
RP120Q-4812SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
153 |
RP120Q-4812SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
154 |
RP120Q-4812SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
155 |
RP120Q-4812SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
156 |
RP120Q-4815SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
157 |
RP120Q-4815SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
158 |
RP120Q-4815SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
159 |
RP120Q-4815SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
160 |
RP120Q-4824SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
161 |
RP120Q-4824SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
162 |
RP120Q-4824SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
163 |
RP120Q-4824SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
164 |
RP120Q-4848SRW/N
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
165 |
RP120Q-4848SRW/N-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
166 |
RP120Q-4848SRW/P
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
167 |
RP120Q-4848SRW/P-HC
| 120W DC/DC-Converter 'POWERLINE' 1/4 Brick 2.25kV reg 4:1 | ||
168 |
RP180H-11005SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
169 |
RP180H-11005SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
170 |
RP180H-11005SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
171 |
RP180H-11005SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
172 |
RP180H-11012SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
173 |
RP180H-11012SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
174 |
RP180H-11012SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
175 |
RP180H-11012SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
176 |
RP180H-11015SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
177 |
RP180H-11015SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
178 |
RP180H-11015SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
179 |
RP180H-11015SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
180 |
RP180H-11024SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
181 |
RP180H-11024SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
182 |
RP180H-11024SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
183 |
RP180H-11024SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
184 |
RP180H-11048SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
185 |
RP180H-11048SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
186 |
RP180H-11048SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
187 |
RP180H-11048SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
188 |
RP180H-2405SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
189 |
RP180H-2405SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
190 |
RP180H-2405SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
191 |
RP180H-2405SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
192 |
RP180H-2412SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
193 |
RP180H-2412SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
194 |
RP180H-2412SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
195 |
RP180H-2412SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
196 |
RP180H-2415SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
197 |
RP180H-2415SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
198 |
RP180H-2415SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
199 |
RP180H-2415SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
200 |
RP180H-2424SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
201 |
RP180H-2424SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
202 |
RP180H-2424SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
203 |
RP180H-2424SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
204 |
RP180H-2448SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
205 |
RP180H-2448SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
206 |
RP180H-2448SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
207 |
RP180H-2448SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
208 |
RP180H-4805SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
209 |
RP180H-4805SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
210 |
RP180H-4805SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
211 |
RP180H-4805SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
212 |
RP180H-4812SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
213 |
RP180H-4812SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
214 |
RP180H-4812SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
215 |
RP180H-4812SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
216 |
RP180H-4815SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
217 |
RP180H-4815SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
218 |
RP180H-4815SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
219 |
RP180H-4815SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
220 |
RP180H-4824SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
221 |
RP180H-4824SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
222 |
RP180H-4824SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
223 |
RP180H-4824SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
224 |
RP180H-4848SRW/N
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
225 |
RP180H-4848SRW/N-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
226 |
RP180H-4848SRW/P
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
227 |
RP180H-4848SRW/P-HC
| 180W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
228 |
RP240H-11005SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
229 |
RP240H-11005SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
230 |
RP240H-11005SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
231 |
RP240H-11005SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
232 |
RP240H-11012SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
233 |
RP240H-11012SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
234 |
RP240H-11012SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
235 |
RP240H-11012SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
236 |
RP240H-11015SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
237 |
RP240H-11015SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
238 |
RP240H-11015SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
239 |
RP240H-11015SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
240 |
RP240H-11024SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
241 |
RP240H-11024SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
242 |
RP240H-11024SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
243 |
RP240H-11024SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
244 |
RP240H-11048SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
245 |
RP240H-11048SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
246 |
RP240H-11048SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
247 |
RP240H-11048SRW/P-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 3kV reg | ||
248 |
RP240H-2405SRW/N
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
249 |
RP240H-2405SRW/N-HC
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV | ||
250 |
RP240H-2405SRW/P
| 240W DC/DC-Converter 'POWERLINE' 1/2 Brick 2.25kV |