The R-78S3.3-0.1-EVM-1 Evaluation Module generates 3.3V from a single AA battery or from an external source. By using the external input source, any voltage source (other types of batteries, energy harvesters, etc.) in the range from 0.65V to 3.15V can be used. The evaluation module contains an AA battery holder, power switch, R-78S3.3-0.1 boost converter and a micro-USB connector. Jumper headers are provided to allow various test measurements to be made. An enable pin puts the R-78S into sleep mode where it draws only 7uA from the battery.
| Attributes | R-78S3.3-0.1-EVM-1 |
|---|---|
| AC/DC or DC/DC | DC/DC |
| Power (W) | 0.33 |
| Vin (V) | 0.65 - 3.15 |
| Main Vout (V) | 3.3 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 100 |
| Package Style | Open Frame |
| Length (mm) | 80 |
| Width (mm) | 50 |
| Height (mm) | 23 |
| Current (A) | 0.1 |
| Control Pin Function | Enabled |
| Packaging Type | Single Box |
| Title | Type | Date |
|---|---|---|
| R-78S3.3-0.1-EVM-1.pdf | Datasheet | |
| recom-gerber-fils-r-78s3.3-0.1-evm-1.zip | Gerber File | Oct 20, 2017 |
| Title | Type | Date |
|---|---|---|
| R-78S IoT Demo Kit User Guide | Landingpage | |
| Power Supplies for a Smarter World | Jul 17, 2019 | |
| R-78S Evaluation Board extends Battery Lifetime in IoT Applications | Official Press Release | Jan 22, 2018 |
| Title | Type | Date |
|---|---|---|
| R-78S Evaluation Board - Chinese Subtitles | Youtube Video | Jan 21, 2018 |
| RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
| Title | Type | Description | Date |
|---|---|---|---|
| R-78S-0.1 | Related Products | Compatible R-78S3.3-0.1 switching regulator. |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
R-78S3.3-0.1-EVM-1/SBL-1
| Accessory for R-78S3.3-0.1-EVM-1 | |
| 2 |
|
R-78S3.3-0.1-EVM-1/STM-1
| Accessory for R-78S3.3-0.1-EVM-1 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
R-78S3.3-0.1
| 0.1A DC/DC-Converter 'INNOLINE' SIP4 reg |