The R-78S3.3-0.1-EVM-1/SBL-1 is a breakout board developed to be used with a SensiBLE v1.0 module from SensiEDGE and the R-78S3.3-0.1-EVM-1 evaluation module to demonstrate IoT applications using the SensiBLE v1.0 module. Functions of the SensiBLE v1.0 module include 3-axis accelerometer, 3-axis magnetometer, 3-axis digital gyroscope, pressure, microphone, relative humidity, ambient light and temperature sensors. SensiBLE v1.0 contains an on-board coin battery which must be removed prior to connecting to the R-78S3.3-0.1-EVM-1/SBL-1. When supplied by R-78S3.3-0.1-EVM-1 with an AA battery, operation lifetime increases dramatically.
Attributes | R-78S3.3-0.1-EVM-1/SBL-1 |
---|---|
AC/DC or DC/DC | DC/DC |
Length (mm) | 30.0 |
Width (mm) | 30.0 |
Height (mm) | 12.0 |
Packaging Type | Airbag |
Title | Type | Date |
---|---|---|
R-78S3.3-0.1-EVM-1_SBL-1.pdf | Datasheet | |
Gerber-r-78s3.3-0.1-evm-1-sbl-1.zip | Gerber File | Mar 13, 2019 |
Title | Type | Date |
---|---|---|
R-78S IoT Demo Kit User Guide | Landingpage | |
Single Cell Battery Boost Switching Regulator | Jul 17, 2019 | |
R-78S Evaluation Module allows Battery Calculations | Jul 17, 2019 | |
Power Supplies for a Smarter World | Jul 17, 2019 | |
RECOM’s evaluation board extends lifetime of SensiBLE module | Official Press Release | Feb 19, 2018 |
Title | Type | Date |
---|---|---|
R-78S Evaluation Board - Chinese Subtitles | Youtube Video | Jan 21, 2018 |
RECOM Power - What is the Internet of Things? | Youtube Video | Jan 27, 2016 |
Title | Type | Description | Date |
---|---|---|---|
R-78S-0.1 | Related Products | Compatible R-78S3.3-0.1 switching regulator. |
Part Number | Description | |||
---|---|---|---|---|
1 |
R-78S3.3-0.1-EVM-1
| R-78S3.3-0.1 Evaluation Module |