4:1 input DC/DC converters in compact “1 x 1“ footprint

4:1 input DC/DC converters in compact “1 x 1“ footprint News Image
RECOM’s recently released REC15E-Z series of 15W isolated DC/DC converters features wide input ranges at low cost in the popular 1”x1” case size. This saves a significant amount of PCB space, while the wide input ranges increase flexibility by accepting several standard bus voltages.

The REC15E-Z DC/DC converters are fully-specified devices with 15W, no minimum load, 1600VDC isolation, high efficiency up to 90% and low ripple/noise. The REC15E-Z series was designed for cost-sensitive applications where board space is at a premium. The wide 4:1 input ranges accept 9-36V or 18-75V to cover multiple supply options such as lead-acid or lithium batteries or 12/24/36/48V industrial bus voltages. The inputs are protected against transients of up to 100V and feature UVLO to protect batteries from being over-discharged. The single or dual outputs are continuously protected against short circuit and overload conditions and can drive high-capacitive loads. They are fully certified to industrial EMC and safety standards and come with a three-year warranty. Samples and OEM pricing are available from all authorized distributors or directly from RECOM.
Applications
  Series
1 DC/DC, 15 W, THT REC15E-Z Series
  • 4:1 wide input voltage range
  • Compact size 1"x1" package
  • Efficiency up to 90%
  • Wide operating temperature from -40°C to +75°C without derating