The RPL-10 is a 10A buck converter with integrated inductor in a compact 7mm x 7mm x 4.4mm thermally-enhanced LGA package. The input range is from 4.0 to 16VDC, allowing both 5V and 12V supply rails to be used. The output voltage can be set with two resistors in the range from 0.6V up to 5.5V. The output is fully protected against continuous short-circuit, overload, under-voltage or over-temperature faults. A PG output and EN input allow easy power sequencing. Its high output current capability , small size, light load pulse skipping and fast transient regulation make the RPL-10 ideal for FPGAs, imaging systems, distributed power architectures, portable equipment in telecom as well as industrial applications.
| Attributes | RPL-10-T |
|---|---|
| Product Category | DC/DC |
| Power (W) | 50 |
| Isolation | Non-Isolated |
| Vin (V) | 4 - 16 |
| Main Vout (V) | 0.6 to 5.5 |
| MAX Iout (mA) | 10000 |
| Nr. of Outputs | Single |
| Iout 1 (mA) | 10000 |
| Mounting Type | SMD (pinless) |
| Package Style | 29 pad LGA |
| Length (mm) | 7 |
| Width (mm) | 7 |
| Height (mm) | 4.4 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 93 |
| Current (A) | 10 |
| Protections | OCP, OTP, OVP, SCP |
| Trim Pin Output Voltage Adjustment | 0.6-5.5 |
| Control Pin Function | Enabled |
| Directives | REACH, RoHS 2+ (10/10) |
| Packaging Type | Tray |
| Warranty | 3 Years |
| Regulation | Regulated |
| Title | Type | Date |
|---|---|---|
| RPL-10.pdf | Datasheet | |
| RPL-10 Reliability Test Report.pdf | Sep 25, 2025 | |
| RPL-10_Layout_EMI_Guidelines.pdf | Dec 12, 2024 | |
| RPL-10.STEP | 2D/3D | Feb 23, 2024 |
| Title | Type | Date |
|---|---|---|
| New RPL and RPH Buck Converters Provide up to 20A | Official Press Release | Apr 11, 2024 |
| Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
| Part Number | Description | |||
|---|---|---|---|---|
| 1 |
|
RPL-10-EVM-1
Focus
| RPL-10 Evaluation Module |