The RPM-2.0 series is a 2A non-isolated switching regulator power module with a full set of features including adjustable output, sequencing, soft-start control, on/off control and power good signals. The ultra-compact module has a profile of only 3.75mm, but with an efficiency of up to 98%, the device can operate at full load in ambient temperatures as high as +105°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
Part Number | Vin (V) | Main Vout (V) | Package Style | Current (A) | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPM3.3-2.0
Focus
| 3 - 17 | 0.9 to 6 | 25 pad LGA | 2 |
| ||||||
2 |
![]() |
RPM3.3-2.0-CT
Focus
| 3 - 17 | 0.9 to 6 | 25 pad LGA | 2 |
| ||||||
3 |
![]() |
RPM5.0-2.0
Focus
| 3 - 17 | 0.9 to 6 | 25 pad LGA | 2 |
| ||||||
4 |
![]() |
RPM5.0-2.0-CT
Focus
| 3 - 17 | 0.9 to 6 | 25 pad LGA | 2 |
|
Attributes | RPM-2.0 |
---|---|
AC/DC or DC/DC | DC/DC |
Isolation | Non-Isolated |
Vin (V) | 3 - 17 |
Main Vout (V) | 0.9 to 6 |
Nr. of Outputs | Single |
Iout 1 (mA) | 2000 |
Mounting Type | SMD (pinless) |
Package Style | 25 pad LGA |
Length (mm) | 12.19 |
Width (mm) | 12.19 |
Height (mm) | 3.75 |
Certifications | EN 55032 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 105 |
Current (A) | 2 |
Protections | OCP, OTP, SCP |
Trim Pin Output Voltage Adjustment | 0.9-6.0 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Warranty | 3 Years |
Regulation | Regulated |
Part Number | Power (W) | Vout 1 (V) | Vin (V) | Mounting Type | |||||
---|---|---|---|---|---|---|---|---|---|
1 |
![]() |
RPM3.3-2.0
Focus
| 6.6 | 3.3 | 3 - 17 | SMD (pinless) |
| ||
2 |
![]() |
RPM3.3-2.0-CT
Focus
| 6.6 | 3.3 | 3 - 17 | SMD (pinless) |
| ||
3 |
![]() |
RPM5.0-2.0
Focus
| 10 | 5 | 3 - 17 | SMD (pinless) |
| ||
4 |
![]() |
RPM5.0-2.0-CT
Focus
| 10 | 5 | 3 - 17 | SMD (pinless) |
|
Title | Type | Date |
---|---|---|
RPM-2.0.pdf | Datasheet |
Title | Type | Date |
---|---|---|
RPM series Podcast | Podcast | Dec 18, 2019 |
Why modular SMD switching regulators are more efficient | Blog Article | Mar 20, 2019 |
Low profile DOSA converters are made in Europe | Official Press Release | Oct 4, 2018 |
Title | Type | Date |
---|---|---|
Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
R-78/RPM Series Modular Switching Regulators | Video | May 18, 2020 |
Mouser video- RPM Series | Youtube Video | May 8, 2019 |
DigiKey video- RPM Series | Youtube Video | Jan 27, 2016 |
DigiKey video- RPM Series | Youtube Video | Jan 27, 2016 |