The RPM-3.0 series is a 3A non-isolated switching regulator power module with a full set of features including adjustable output, sequencing, soft-start control, on/off control and power good signals. The ultra-compact module has a profile of only 3.75mm, but with an efficiency of up to 97%, the device can operate at full load in ambient temperatures as high as +105°C without forced air cooling. The package is complete with 6-sided shielding for optimal EMC performance and excellent heat management.
Attributes | RPM3.3-3.0 |
---|---|
AC/DC or DC/DC | DC/DC |
Power (W) | 9.9 |
Isolation | Non-Isolated |
Vin (V) | 3 - 17 |
Main Vout (V) | 0.9 to 6 |
Nr. of Outputs | Single |
Iout 1 (mA) | 3000 |
Mounting Type | SMD (pinless) |
Package Style | 25 pad LGA |
Length (mm) | 12.19 |
Width (mm) | 12.19 |
Height (mm) | 3.75 |
Certifications | EN 55032 |
MIN Operating Temp (°C) | -40 |
MAX Operating Temp (°C) | 100 |
Current (A) | 3 |
Protections | OCP, OTP, SCP |
Trim Pin Output Voltage Adjustment | 0.9-6.0 |
Control Pin Function | Enabled |
Directives | REACH, RoHS 2+ (10/10) |
Packaging Type | Tape & Reel |
Tape Width (mm) | 24 |
Warranty | 3 Years |
Regulation | Regulated |
Title | Type | Date |
---|---|---|
RPM-3.0.pdf | Datasheet | |
RPM-3.0.step | 2D/3D | Jul 24, 2019 |
Title | Type | Date |
---|---|---|
24V Battery-powered Applications | Blog Article | Mar 24, 2023 |
3D Power Packaging (3DPP®) Advancements | Blog Article | Feb 22, 2023 |
Shrinking Footprints in the Landscape of Switching Regulators | Blog Article | Apr 6, 2020 |
RPM series Podcast | Podcast | Dec 18, 2019 |
Why modular SMD switching regulators are more efficient | Blog Article | Mar 20, 2019 |
Challenges in the Design of Higher Voltage DC/DC Switching Regulators | Whitepaper | Feb 5, 2019 |
Low profile DOSA converters are made in Europe | Official Press Release | Oct 4, 2018 |
Title | Type | Date |
---|---|---|
Increase your power density with 3D Power Packaging® | Youtube Video | Nov 17, 2020 |
R-78/RPM Series Modular Switching Regulators | Video | May 18, 2020 |
Mouser video- RPM Series | Youtube Video | May 8, 2019 |
DigiKey video- RPM Series | Youtube Video | Jan 27, 2016 |
DigiKey video- RPM Series | Youtube Video | Jan 27, 2016 |
Title | Type | Description | Date |
---|---|---|---|
RPM-3.0-EVM-1 | Related Products | Evaluation platform for RPM-3.0 buck regulator modules. | Oct 30, 2018 |
Part Number | Description | |||
---|---|---|---|---|
1 |
![]() |
RPM3.3-3.0-EVM-1
| RPM3.3-3.0 Evaluation Module |