RPE-021-WB5S

  • THD Plugin Installation
  • Isolation Voltage: 4300VAC/1minute
  • Operating Temperature: -40~70°C
  • Storage humidity: -40~125°C
  • Product Volume (MAX): 23.3mm × 17.2mm × 11.0mm

Solutions based on this IC/Transformer combination (available board mounted or as individual components)

  Part Number Power (W) Isolation (kV) Vin (V) Main Vout (V) Primary IC Transformer Secondary IC
1
New
6 6 16 - 32 2.5 to 4
Attributes RPE-021-WB5S
Product Category TRANSFORMER
Isolation Isolated
Vin (V) 32
Main Vout (V) 2.5 to 4
Output Voltage Range (V) 2.5 - 4
MAX Iout (mA) 2000
Isolation (kV) 6.08
Mounting Type THT
Package Style 23.3x17.2x11
Length (mm) 23.3
Width (mm) 17.2
Height (mm) 11
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 70
Directives Halogen-free, REACH, RoHS 2+ (10/10)
Packaging Type Tray
Warranty 1 Year
Config 2 Primary 2 Secondary
Topology Flyback
MIN Storage Temperature (°C) -40
MAX Storage Temperature (°C) 40
Primary Winding Single+Aux
Secondary Winding Dual
Primary Inductance (µH) 11
MAX Primary DCR (Ω) 0.17
MAX Secondary DCR (Ω) 0.06
WindingTurnsRatio 1:2.25:1:1.25
Center Tap No

Documents & Media

Title Type Date
RPE-021.pdf Datasheet
RPE-021.STEP 2D/3D Feb 4, 2026
Efficiency can be improved by selecting low-loss components, optimizing switching frequency, and using synchronous rectification.
Common topologies include buck, boost, buck‑boost, flyback, forward, half‑bridge, and full‑bridge converters.
Typical components include a controller IC (with or without integrated switches), inductors or transformers, rectifiers, and capacitors. For regulated outputs, some form of feedback circuitry is also required to maintain a stable voltage.
A discrete power supply uses individual components such as controllers, switching transistors, transformers, inductors, and capacitors to build a converter. This approach offers maximum flexibility, allowing engineers to hand-pick each part to optimize for specific performance goals like thermal management, high power density, or low cost.
Typical protection functions include overcurrent protection, overvoltage or undervoltage protection, thermal shutdown, and short‑circuit protection.
Discrete designs are preferred when high flexibility, custom layout, performance optimization, or cost advantages at high volumes are required.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.