| Attributes | RMR-W015-ED5S-R |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 3.3 |
| Main Vout (V) | 5 |
| MAX Iout (mA) | 400 |
| Isolation (kV) | 3.5 |
| Mounting Type | SMD |
| Package Style | 10.2x6.8x4.7 |
| Length (mm) | 10.2 |
| Width (mm) | 6.8 |
| Height (mm) | 4.7 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Tape & Reel |
| Tape Width (mm) | 24 |
| Warranty | 1 Year |
| Config | 1 Primary CT 1 Secondary CT |
| Topology | Push-Pull |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 125 |
| Primary Winding | Single |
| Secondary Winding | Single |
| Primary Inductance (µH) | 599 |
| Volt µs Rating (V/µs) | 13.5 |
| MAX Primary DCR (Ω) | 0.26 |
| MAX Secondary DCR (Ω) | 0.45 |
| WindingTurnsRatio | 1:1:2:2 |
| Center Tap | Yes |
| Title | Type | Date |
|---|---|---|
| RMR-W015.pdf | Datasheet | |
| RMR-W015.STEP | 2D/3D | Sep 4, 2026 |