| Attributes | RBE-025-UB5S-CT |
|---|---|
| Product Category | TRANSFORMER |
| Isolation | Isolated |
| Vin (V) | 24 |
| Main Vout (V) | 5 |
| MAX Iout (mA) | 3 |
| Isolation (kV) | 1.5 |
| Mounting Type | SMD |
| Package Style | 16.5x15.5x7.2 |
| Length (mm) | 16.5 |
| Width (mm) | 15.5 |
| Height (mm) | 7.2 |
| MIN Operating Temp (°C) | -40 |
| MAX Operating Temp (°C) | 125 |
| Directives | Halogen-free, REACH, RoHS 2+ (10/10) |
| Packaging Type | Moisture Barrier Bag |
| Warranty | 1 Year |
| Config | 3 Primary 3 Secondary |
| Topology | Flyback |
| MIN Storage Temperature (°C) | -40 |
| MAX Storage Temperature (°C) | 40 |
| Primary Winding | Dual+Aux |
| Secondary Winding | Triple |
| Primary Inductance (µH) | 6.9 |
| MAX Primary DCR (Ω) | 0.06 |
| MAX Secondary DCR (Ω) | 0.045 |
| WindingTurnsRatio | 1.75:1.75:2.25:1:1:1 |
| Center Tap | No |
| Title | Type | Date |
|---|---|---|
| RBE-025.pdf | Datasheet | |
| RBE-025.STEP | 2D/3D | Feb 4, 2026 |