RBA-026-UB5S-CT

  • Small-Sized Isolation Transformer
  • SMD Surface Mount Installation
  • Isolation Voltage: 6000VDC/1minute
  • Operating Temperature: -40~125°C
  • Maximum Product Dimensions: 34.5mm × 11.0mm × 11.0mm
Attributes RBA-026-UB5S-CT
Product Category TRANSFORMER
Isolation Isolated
Vin (V) 24
Main Vout (V) 5
MAX Iout (mA) 1000
Isolation (kV) 6
Mounting Type SMD
Package Style 34.5x11x11
Length (mm) 34.5
Width (mm) 11
Height (mm) 11
MIN Operating Temp (°C) -40
MAX Operating Temp (°C) 125
Directives Halogen-free, REACH, RoHS 2+ (10/10)
Packaging Type Moisture Barrier Bag
Warranty 1 Year
Config 2 Primary 1 Secondary
Topology Flyback
MIN Storage Temperature (°C) -40
MAX Storage Temperature (°C) 40
Primary Winding Single+Aux
Secondary Winding Single
Primary Inductance (µH) 20
MAX Primary DCR (Ω) 0.27
MAX Secondary DCR (Ω) 0.095
WindingTurnsRatio 1:0.59:0.88
Center Tap No

Documents & Media

Title Type Date
RBA-026.pdf Datasheet
RBA-026.STEP 2D/3D Feb 4, 2026
Efficiency can be improved by selecting low-loss components, optimizing switching frequency, and using synchronous rectification.
Common topologies include buck, boost, buck‑boost, flyback, forward, half‑bridge, and full‑bridge converters.
Typical components include a controller IC (with or without integrated switches), inductors or transformers, rectifiers, and capacitors. For regulated outputs, some form of feedback circuitry is also required to maintain a stable voltage.
A discrete power supply uses individual components such as controllers, switching transistors, transformers, inductors, and capacitors to build a converter. This approach offers maximum flexibility, allowing engineers to hand-pick each part to optimize for specific performance goals like thermal management, high power density, or low cost.
Typical protection functions include overcurrent protection, overvoltage or undervoltage protection, thermal shutdown, and short‑circuit protection.
Discrete designs are preferred when high flexibility, custom layout, performance optimization, or cost advantages at high volumes are required.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.