1
|
|
RAC02E-K/277
Focus
|
2.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5
|
4.0
|
THT
|
1.35"x0.88"
|
|
2
|
|
RAC03-ER/277
Focus
|
3.0
|
85.0 - 305.0
|
12, 24, 3.3, 5
|
3.0
|
Wired
|
Standard
|
|
3
|
|
RAC03-K
Focus
|
3.0
|
85.0 - 264.0
|
12, 15, 18, 24, 3.3, 5
|
3.0
|
THT
|
1"x1"
|
|
4
|
|
RAC03E-K/277
Focus
|
3.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5
|
4.0
|
THT
|
1.45"x0.95"
|
|
5
|
|
RAC04-GA
Focus
|
4.0
|
85.0 - 305.0
|
12, 24, 5, 9
|
3.0
|
THT
|
Standard
|
|
6
|
|
RAC04-GB
Focus
|
4.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5, 9
|
3.0
|
THT
|
Standard
|
|
7
|
|
RAC04-K/277
Focus
|
4.0
|
80.0 - 305.0
|
12, 15, 24, 3.3, 5
|
4.0
|
THT
|
Standard
|
|
8
|
|
RAC05-K/277
Focus
|
5.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5
|
4.2
|
THT
|
Standard
|
|
9
|
|
RAC05-K/277/W
Focus
|
5.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5
|
4.2
|
Wired
|
Standard
|
|
10
|
|
RAC05-K/480
Focus
|
5.0
|
85.0 - 528.0
|
12, 15, 5
|
5.4
|
THT
|
2"x1"
|
|
11
|
|
RAC05-K/C14
Focus
|
5.0
|
85.0 - 264.0
|
12, 15, 24, 3.3, 5
|
3.0
|
IEC C14
|
Metal
|
|
12
|
|
RAC05-K/PD3/H
Focus
|
5.0
|
90.0 - 318.0
|
12, 5
|
5.4
|
THT
|
2"x1"
|
|
13
|
|
RAC05E-K
Focus
|
5.0
|
90.0 - 264.0
|
12, 15, 24, 5
|
3.0
|
THT
|
1.46"x0.95"
|
|
14
|
|
RAC05E-KT
Focus
|
5.0
|
90.0 - 264.0
|
12, 15, 24, 4, 5
|
3.0
|
THT
|
1.07"x1.26"
|
|
15
|
|
RACM06E-K/277
Focus
|
6.0
|
80.0 - 305.0
|
12, 15, 18, 24, 3.3, 5
|
4.2
|
THT
|
1"x1"
|
|
16
|
|
RAC10-K/277
Focus
|
10.0
|
85.0 - 305.0
|
12, 15, 18, 24, 3.3, 5, ± 12, ± 15
|
4.0
|
THT
|
2"x1"
|
|
17
|
|
RAC10E-K/277
Focus
|
10.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5
|
4.0
|
THT
|
1.8"x1"
|
|
18
|
|
RAC15-K/480
Focus
|
15.0
|
85.0 - 528.0
|
12, 15, 24, 5
|
3.6
|
THT
|
Potted 2"x1.6"
|
|
19
|
|
RAC20-K
Focus
|
20.0
|
85.0 - 264.0
|
12, 15, 24, 48, 5, 7, ± 12, ± 15
|
3.0
|
THT
|
2"x1"
|
|
20
|
|
RAC20-K/277
Focus
|
20.0
|
85.0 - 305.0
|
12, 15, 24, 5, ± 12, ± 15
|
3.0
|
THT
|
2"x1"
|
|
21
|
|
RAC20-K/W
Focus
|
20.0
|
85.0 - 264.0
|
12, 15, 24, 48, 5
|
3.0
|
Wired
|
2"x1"
|
|
22
|
|
RAC20E-K/277
Focus
|
20.0
|
85.0 - 305.0
|
12, 24, 5
|
4.2
|
THT
|
2"x1"
|
|
23
|
|
RAC25-K/480
Focus
|
25.0
|
85.0 - 528.0
|
12, 15, 24, 5
|
3.6
|
THT
|
Potted 3.2"x1.8"
|
|
24
|
|
RACM30-K/277
Focus
New
|
30.0
|
85.0 - 305.0
|
12, 15, 24, 5, ± 12, ± 15
|
4.0
|
THT, Wired, Connector, Push-in Terminal
|
Potted, Panel Mount, Open Frame 1.5"x3"
|
|
25
|
|
RACM40-K
Focus
|
30.0, 40.0
|
80.0 - 264.0
|
12, 15, 18, 24, 36, 48, 5
|
4.0
|
THT, Connector, PCB Mounting Pins
|
Open Frame 2"x3", Open Frame 1.6"x3", Potted 1.8"x3.2"
|
|
26
|
|
RACM60-K
Focus
|
40.0, 60.0
|
80.0 - 264.0, 80.0 - 305.0
|
12, 15, 24, 36, 48, 5
|
4.2
|
Connector, PCB Mounting Pins
|
Open Frame 2"x4", Enclosed 2"x4", Open Frame 2"x3"
|
|
27
|
|
RACM90-K
Focus
New
|
90.0
|
85.0 - 264.0
|
12, 15, 24, 36, 48
|
4.0
|
Connector
|
Open Frame 2"x4", Enclosed 2"x4"
|
|
28
|
|
REDIIN120
Focus
New
|
120.0
|
90.0 - 264.0
|
10.8 to 13.2, 21.6 to 26.4, 43.2 to 52.8
|
3.0
|
DIN-Rail
|
DIN-Rail
|
|
29
|
|
RACM130E-K
Focus
|
130.0
|
85.0 - 264.0
|
12, 15, 24, 36, 48
|
4.0
|
Connector
|
Open Frame 2"x4", Enclosed 2"x4"
|
|
30
|
|
RACM140E-K
Focus
New
|
136.8, 140.0
|
80.0 - 264.0
|
12 to 18, 22 to 28, 30 to 36, 48 to 54
|
4.2
|
Connector
|
Open Frame 3"x5", Enclosed 3"x5"
|
|
31
|
|
RAC150-G
Focus
|
150.0
|
90.0 - 264.0
|
12, 24, 48
|
3.0
|
Connector
|
Open Frame 4"x2", Enclosed 4"x2"
|
|
32
|
|
RACM230-G
Focus
|
230.0
|
80.0 - 264.0
|
11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56
|
4.0
|
Connector
|
Open Frame 4"x2", Enclosed 4"x2"
|
|
33
|
|
REDIIN240
Focus
New
|
240.0
|
90.0 - 264.0
|
21.6 to 26.4, 43.2 to 52.8
|
3.0
|
DIN-Rail
|
DIN-Rail
|
|
34
|
|
REDIIN480
Focus
New
|
480.0
|
90.0 - 264.0
|
24 to 28, 48 to 55
|
3.0
|
DIN-Rail
|
DIN-Rail
|
|
35
|
|
RACM550-G
Focus
|
550.0
|
80.0 - 264.0
|
22 to 26, 34 to 38, 46 to 50, 54 to 58
|
4.0
|
Connector/Screw Terminal
|
Open Frame 5"x3", Enclosed 5"x3"
|
|
36
|
|
RACM600-L
Focus
|
600.0
|
80.0 - 275.0
|
19.2 to 28.8, 38.4 to 56, 9.6 to 14.4
|
4.0
|
Connector/Screw Terminal
|
Open Frame 7.7"x4"
|
|
37
|
|
RACM1200-V
Focus
|
1200.0
|
80.0 - 264.0
|
24 to 28, 30 to 36, 48 to 56
|
4.0
|
Connector
|
Enclosed 9"x3.8"
|
|
38
|
|
RAC01-GA
|
1.0
|
85.0 - 264.0
|
12, 5
|
3.0
|
THT
|
Standard
|
|
39
|
|
RAC01-GB
|
1.0
|
85.0 - 264.0
|
12, 24, 3.3, 5
|
3.0
|
THT
|
Standard
|
|
40
|
|
RELI-DA/R
|
1.6
|
90.0 - 290.0
|
|
|
Screw Terminal
|
Standard
|
|
41
|
|
RAC02-E/277
|
2.0
|
85.0 - 305.0
|
12, 24, 3.3, 5
|
3.0
|
THT
|
Standard
|
|
42
|
|
RAC02-GA
|
2.0
|
85.0 - 264.0
|
12, 15, 24, 3.3, 5
|
3.0
|
THT
|
Standard
|
|
43
|
|
RAC02-GB
|
2.0
|
85.0 - 264.0
|
12, 15, 24, 3.3, 5
|
3.0
|
THT
|
Standard
|
|
44
|
|
RAC03-E/277
|
3.0
|
85.0 - 305.0
|
12, 24, 3.3, 5
|
3.0
|
THT
|
Standard
|
|
45
|
|
RAC03-GA
|
3.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5
|
3.0
|
THT
|
Standard
|
|
46
|
|
RAC03-GB
|
3.0
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5, 9
|
3.0
|
THT
|
Standard
|
|
47
|
|
RACD03
|
3.0
|
90.0 - 264.0
|
15, 3 to 9.5, 6
|
3.75
|
Wired
|
Standard
|
|
48
|
|
RELV4
|
3.2
|
90.0 - 264.0
|
16
|
3.75
|
Screw Terminal
|
Standard
|
|
49
|
|
RAC3.5-K/277
|
3.5
|
85.0 - 305.0
|
12, 15, 24, 3.3, 5
|
4.2
|
THT
|
Standard
|
|
50
|
|
RACD04
|
4.0, 4.2
|
90.0 - 264.0
|
3 to 12, 3 to 6, 3 to 8
|
3.75
|
Wired
|
Standard
|
|
51
|
|
RACV04
|
4.0
|
90.0 - 264.0
|
12, 24
|
3.75
|
Wired
|
Standard
|
|
52
|
|
RAC05-K
|
5.0
|
85.0 - 264.0
|
12, 15, 24, 3.3, 5
|
3.0
|
THT
|
1"x1"
|
|
53
|
|
RACD07
|
7.0 - 7.4
|
90.0 - 295.0
|
10 to 20, 14 to 28, 3 to 10.5, 5 to 14.5
|
3.75
|
Wired
|
Standard
|
|
54
|
|
RAC15-K
|
15.0
|
85.0 - 264.0
|
12, 15, 24, 5
|
3.0
|
THT
|
2"x1"
|
|
55
|
|
RACM18-ER
|
18.0
|
90.0 - 264.0
|
12, 24, 5
|
4.6
|
THT
|
Potted (IP68)
|
|
56
|
|
RACM18-ER/W
|
18.0
|
90.0 - 264.0
|
12, 24, 5
|
4.6
|
Wired
|
Potted (IP68)
|
|
57
|
|
RACM30-ER
|
30.0
|
90.0 - 264.0
|
12, 24
|
4.4
|
THT
|
Potted (IP68)
|
|
58
|
|
RACM30-ER/W
|
30.0
|
90.0 - 264.0
|
12, 24
|
4.4
|
Wired
|
Potted (IP68)
|
|
59
|
|
RACM65
|
65.0
|
85.0 - 264.0
|
10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8
|
4.0
|
Screw Terminal, Connector
|
Enclosed 3"x2", Open Frame 3"x2"
|
|
60
|
|
RACM100
|
100.0
|
85.0 - 264.0
|
10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8
|
4.0
|
Connector
|
Enclosed 3"x2", Open Frame 3"x2"
|
|
61
|
|
RAC02-E/277/W
NRND
|
2.0
|
85.0 - 305.0
|
12, 24, 3.3, 5
|
3.0
|
Wired
|
Standard
|
|
62
|
|
RAC03-E/277/W
NRND
|
3.0
|
85.0 - 305.0
|
12, 24, 3.3, 5
|
3.0
|
Wired
|
Standard
|
|
63
|
|
RAC04-A
NRND
|
4.0
|
90.0 - 264.0, 90.0 - 305.0
|
12, 15, 24, 3.3, 5, 5 / 12, 9
|
3.0
|
THT
|
Standard
|
|
64
|
|
RAC04-C/230
NRND
|
4.0
|
80.0 - 264.0
|
12, 15, 24, 3.3, 5, 5 / 12, ± 12, ± 5
|
3.75
|
THT
|
Standard
|
|
65
|
|
RAC04-C/277
NRND
|
4.0
|
80.0 - 305.0
|
12, 15, 24, 3.3, 5, 5 / 12, ± 12, ± 5
|
3.75
|
THT
|
Standard
|
|
66
|
|
RAC05-C
NRND
|
5.0
|
80.0 - 264.0
|
12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5
|
3.0
|
THT
|
Standard
|
|
67
|
|
RAC06-C
NRND
|
6.0
|
80.0 - 264.0
|
12, 15, 24, 3.3, 5, 9, ± 12, ± 15, ± 5
|
3.0
|
THT
|
Standard
|
|
68
|
|
RAC10-C/277
NRND
|
10.0
|
80.0 - 305.0
|
12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5
|
3.75
|
THT
|
Standard
|
|
69
|
|
RAC20-B
NRND
|
11.9, 18.0, 20.0
|
90.0 - 264.0
|
12, 15, 24, 3.3, 5
|
3.0
|
THT, Screw Terminal
|
Standard
|
|
70
|
|
RAC20-N
NRND
|
12.0, 18.0, 20.0
|
90.0 - 264.0
|
12, 15, 24, 3.3, 5
|
3.0
|
THT
|
Standard
|
|
71
|
|
RAC20-A
NRND
|
20.0
|
90.0 - 264.0
|
12, 15, 24, 3.3, 5, 5 / ± 12, 5 / ± 15, 9, ± 12, ± 15, ± 5
|
3.0
|
THT, Screw Terminal
|
Standard
|
|
72
|
|
RAC40-B
NRND
|
40.0
|
90.0 - 264.0
|
12, 15, 24, 5, 5 / 12, 5 / ± 12, 5 / ± 15, ± 12, ± 15, ± 5
|
3.0
|
THT, Screw Terminal
|
Standard
|
|
73
|
|
RACM40
NRND
|
40.0
|
85.0 - 264.0
|
10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8
|
4.0
|
Screw Terminal, Connector
|
Enclosed 3"x2", Open Frame 3"x2"
|
|