• Internet of Things

    The Internet of Things (IoT) is an umbrella term that covers many groups of related concepts, but in essence, these concepts share the following features: distributed intelligence, multiple interconnected sensors/actuators and decentralized control. In practice, IoT means that certain spaces, environments or objects can be made “smart” by incorporating sensors that can communicate to make them behave intelligently. IoT examples include offices that adjust themselves to ambient light levels or to human presence, machines that monitor their own health or homes that learn our daily routines to automatically save energy without compromising on our comfort.

    All of this new technology needs power: either highly efficient, low standby consumption AC/DC power supplies that can be used in a smart office with hundreds of intelligent sensor nodes, energy harvesting solutions, or cost effective, space saving DC/DC power modules. Not every power supply is suitable for an Internet of Things application. They must be highly efficient at both low load and full load, they must be able to handle fast transient and dynamic load currents, they must be physically compact, they must be reliable and, above all, they must be affordable as they will be as ubiquitous as the sensors, processors, radios and actuators that they supply. This is why RECOM have developed next generation 3DPP® DC/DC power modules such as the RPMx, RPX or RPL – miniature low-profile SMD power supplies that can deliver up to 17W but fit into 1cm2 or less board space or the RxxCTxx which delivers 5kVAC isolation in a 2.6mm high package.
    RECOM Power - What is the Internet of Things?
    Evaluation Board - Helping extend battery lifetime in IoT apps

    Main Features:

    • 1-20W AC/DC converters for versatile installation options
    • Compact sized, fully complete power supplies (no external components needed)
    • Low standby power consumption: down to 35mW (below ErP directive limits)
    • Wide input voltage range (80-305VAC)
    • UL/IEC/EN62368-1 certified for IT applications
    • IEC/EN60335-1 certified for household (building automation applications
    • Fully protected outputs: OVP, OLP, SCP, OTP, UVLO
    • Low power DC/DC converters with buck, boost or buck/boost topologies
    • Low quiescent current consumption
    • Evaluation boards available

    Applications:

    • Smart homes and smart offices
    • Building automation
    • Security & communication systems
    • Battery powered applications
    • Remote sensors and actuators
    • Human-Machine interfaces

    Compact & cost effective AC/DC power supplies (1-20W)

    IoT will be ubiquitous, requiring many small AC/DC supplies to power the sensor networks. The RAC series are cost effective, compact, efficient low power supplies ideally suited to IoT installations. They have low standby power requirements, yet can deliver up to 175% peak load. They work from all standard AC power supply voltages and are fully certified to worldwide standards, including the 60355-1 household norm (RACxx-GA).
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
    1 AC/DC, 3.0 W, Single Output, THT RAC03-K Series
    Focus
    3.0 85.0 - 264.0 12, 15, 18, 24, 3.3, 5 3.0 THT
    2 AC/DC, 4.0 W, Single Output, THT RAC04-GA Series
    Focus
    4.0 85.0 - 305.0 12, 24, 5, 9 3.0 THT
    3 AC/DC, 4.0 W, Single Output, THT RAC04-GB Series
    Focus
    4.0 85.0 - 305.0 12, 15, 24, 3.3, 5, 9 3.0 THT
    4 AC/DC, 4.0 W, Single Output, THT RAC04-K/277 Series
    Focus
    4.0 80.0 - 305.0 12, 15, 24, 3.3, 5 4.0 THT
    5 AC/DC, 5.0 W, Single Output, THT RAC05-K/277 Series
    Focus
    5.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.2 THT
    6 AC/DC, 5.0 W, Single Output, Wired RAC05-K/277/W Series
    Focus
    5.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.2 Wired
    7 AC/DC, 5.0 W, Single Output, THT RAC05-K/480 Series
    Focus
    5.0 85.0 - 528.0 12, 15, 5 5.4 THT
    8 AC/DC, 10.0 W, THT RAC10-K/277 Series
    Focus
    10.0 85.0 - 305.0 12, 15, 18, 24, 3.3, 5, ± 12, ± 15 4.0 THT
    9 AC/DC, 10.0 W, Single Output, THT RAC10E-K/277 Series
    Focus
    10.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.0 THT
    10 AC/DC, 15.0 W, Single Output, THT RAC15-K/480 Series
    Focus
    15.0 85.0 - 528.0 12, 15, 24, 5 3.6 THT
    11 AC/DC, 20.0 W, THT RAC20-K Series
    Focus
    20.0 85.0 - 264.0 12, 15, 24, 48, 5, 7, ± 12, ± 15 3.0 THT
    12 AC/DC, 20.0 W, Single Output, THT RAC20E-K/277 Series
    Focus
    20.0 85.0 - 305.0 12, 24, 5 4.2 THT
    13 AC/DC, 25.0 W, Single Output, THT RAC25-K/480 Series
    Focus
    25.0 85.0 - 528.0 12, 15, 24, 5 3.6 THT
    14 AC/DC, 6.0 W, Single Output, THT RACM06E-K/277 Series
    Focus New
    6.0 80.0 - 305.0 12, 15, 18, 24, 3.3, 5 4.2 THT
    15 AC/DC, 1.0 W, Single Output, THT RAC01-GA Series
    1.0 85.0 - 264.0 12, 5 3.0 THT
    16 AC/DC, 1.0 W, Single Output, THT RAC01-GB Series
    1.0 85.0 - 264.0 12, 24, 3.3, 5 3.0 THT
    17 AC/DC, 2.0 W, Single Output, THT RAC02-GA Series
    2.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT
    18 AC/DC, 2.0 W, Single Output, THT RAC02-GB Series
    2.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT
    19 AC/DC, 3.0 W, Single Output, THT RAC03-GA Series
    3.0 85.0 - 305.0 12, 15, 24, 3.3, 5 3.0 THT
    20 AC/DC, 3.0 W, Single Output, THT RAC03-GB Series
    3.0 85.0 - 305.0 12, 15, 24, 3.3, 5, 9 3.0 THT
    21 AC/DC, 5.0 W, Single Output, THT RAC05-K Series
    5.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 THT
    22 AC/DC, 15.0 W, Single Output, THT RAC15-K Series
    15.0 85.0 - 264.0 12, 15, 24, 5 3.0 THT
    23 AC/DC, 3.5 W, Single Output, THT RAC3.5-K/277 Series
    3.5 85.0 - 305.0 12, 15, 24, 3.3, 5 4.2 THT

    Low profile AC/DC converters (2-3W)

    In large US office blocks, the lighting supplies are often powered from a 277VAC supply. The RAC-SE series have an extra wide input voltage range to cover 90-305VAC supplies to enable intelligent lighting and smart office/smart building applications. In addition, the RAC03-SER has a unique round shape only 11mm thick to allow mounting inside a standard wall box behind a socket or switch plate. As befitting a power supply meant for worldwide applications, the SE series is IEC/EN/UL safety certified for industrial and household applications.
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
    1 AC/DC, 3.0 W, Single Output, Wired RAC03-ER/277 Series
    Focus
    3.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 Wired
    2 AC/DC, 5.0 W, Single Output, Wired RAC05-K/277/W Series
    Focus
    5.0 85.0 - 305.0 12, 15, 24, 3.3, 5 4.2 Wired
    3 AC/DC, 2.0 W, Single Output, THT RAC02-E/277 Series
    2.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 THT
    4 AC/DC, 3.0 W, Single Output, THT RAC03-E/277 Series
    3.0 85.0 - 305.0 12, 24, 3.3, 5 3.0 THT

    Easy fit AC/DC converter (5W)

    The RAC05-SK/C14 is as easy to mount as a mains filter, but is a fully fledged power supply. This unique design has an IEC mains input connector (commonly called a kettle plug) which accepts a universal 85VAC to 264VAC supply but delivers a safe, touchable, short circuit protected DC output of 3.3, 5, 12, 15 or 24VDC.

    The mounting hole is a standard die punch size, so fitting the power supply is quick and easy, requiring only two fixings. The 5W output is easily sufficient to power single board computers such as the Raspberry Pi, Arduino and BBC Micro:bit, as well as IoT nodes, sensors and relay stations. Typical industrial applications include IoT mesh networks, 19” rack mount equipment, short production runs or mass production.
      Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
    1 AC/DC, 5.0 W, Single Output, IEC C14 RAC05-K/C14 Series
    Focus
    5.0 85.0 - 264.0 12, 15, 24, 3.3, 5 3.0 IEC C14

    Low profile & cost effective DC/DC Converters

    Industry 4.0 will revolutionize smart manufacturing, creating smart factories that communicate with each other to speed up the manufacturing chain. As the number of sensors, actuators, drives and control nodes increase, it will become crucial that the interactions remain secure and reliable.

    Therefore, RECOM offers low profile & cost effective DC/DC converters for IoT applications as well as boost and buck switching regulator modules specially designed for very low power applications.

    RPM, RPMB, RPMH - Non isolated LGA Power Modules

    The RPMx family of power modules use the same LGA case and footprint to offer users a choice of performance levels (higher input voltages or higher output currents) as well as an upgrade path within each family. For example, the RPMB is available in 2A or 3A versions so an existing design can be upgraded without changing the PCB layout.
      Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
    1 DC/DC, Single Output, SMD (pinless) RPM-1.0 Series
    Focus
    1.0 3.0 - 17.0 0.9 to 6 SMD (pinless) 25 pad LGA
    2 DC/DC, Single Output, SMD (pinless) RPM-2.0 Series
    Focus
    2.0 3.0 - 17.0 0.9 to 6 SMD (pinless) 25 pad LGA
    3 DC/DC, Single Output, SMD (pinless) RPM-3.0 Series
    Focus
    3.0 3.0 - 17.0 0.9 to 6 SMD (pinless) 25 pad LGA
    4 DC/DC, Single Output, SMD (pinless) RPM-6.0 Series
    Focus
    6.0 4.0 - 15.0 0.9 to 6 SMD (pinless) 25 pad LGA
    5 DC/DC, Single Output, SMD (pinless) RPMB-2.0 Series
    Focus
    2.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    6 DC/DC, Single Output, SMD (pinless) RPMB-3.0 Series
    Focus
    3.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1 to 9, 9 to 24 SMD (pinless) 25 pad LGA
    7 DC/DC, Single Output, SMD (pinless) RPMH-0.5 Series
    Focus
    0.5 4.3 - 65.0, 6.0 - 65.0, 13.5 - 65.0, 16.5 - 65.0, 25.5 - 65.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    8 DC/DC, Single Output, SMD (pinless) RPMH-1.5 Series
    Focus
    1.5 5.0 - 60.0, 7.0 - 60.0, 14.0 - 60.0, 17.0 - 60.0, 26.0 - 60.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 SMD (pinless) 25 pad LGA
    9 DC/DC, Single Output RPM-1.0-EVM-1 Series
    1.0 3.0 - 17.0 0.9 to 6 Open Frame
    10 DC/DC, Single Output RPM-2.0-EVM-1 Series
    2.0 3.0 - 17.0 0.9 to 6 Open Frame
    11 DC/DC, Single Output RPM-3.0-EVM-1 Series
    3.0 3.0 - 17.0 0.9 to 6 Open Frame
    12 DC/DC, Single Output RPM-6.0-EVM-1 Series
    6.0 4.0 - 15.0 0.9 to 6 Open Frame
    13 DC/DC, Single Output RPMB-2.0-EVM-1 Series
    2.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1 to 9, 9 to 24 Open Frame
    14 DC/DC, Single Output RPMB-3.0-EVM-1 Series
    3.0 4.0 - 36.0, 5.5 - 36.0, 12.8 - 36.0, 16.0 - 36.0 1 to 9, 9 to 24 Open Frame
    15 DC/DC, Single Output RPMH-0.5-EVM-1 Series
    0.5 4.3 - 65.0, 6.0 - 65.0, 13.5 - 65.0, 16.5 - 65.0, 25.5 - 65.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame
    16 DC/DC, Single Output RPMH-1.5-EVM-1 Series
    1.5 5.0 - 60.0, 7.0 - 60.0, 14.0 - 60.0, 17.0 - 60.0, 26.0 - 60.0 15 to 28, 2.64 to 3.63, 4 to 5.5, 7.2 to 13.2, 9 to 16.5 Open Frame

    RPX - Non isolated QFN Power Modules

    The RPX family of power modules use the same QFN footprint to offer users a choice of maximum output currents from 1A, 1.5A, 2.5A or 4A with an input voltage range of up to 36V. These converters have integrated FET switchers, power inductors and controllers to form a complete SMD power supply solution in a tiny 5mm x 3mm x 1.6mm package.
      Series Current (A) Vin (V) Main Vout (V) Mounting Type Package Style
    1 DC/DC, 2.5 W, Single Output, SMD (pinless) RPX-0.5Q Series
    Focus
    0.5 4.0 - 36.0 0.8 to 34 SMD (pinless) QFN
    2 DC/DC, 5.0 W, Single Output, SMD (pinless) RPX-1.0 Series
    Focus
    1.0 4.0 - 36.0 0.8 to 30 SMD (pinless) QFN
    3 DC/DC, 7.5 W, Single Output, SMD (pinless) RPX-1.5 Series
    Focus
    1.5 4.0 - 36.0 0.8 to 30 SMD (pinless) QFN
    4 DC/DC, 7.5 W, Single Output, SMD (pinless) RPX-1.5Q Series
    Focus
    1.5 4.0 - 36.0 0.8 to 30 SMD (pinless) QFN
    5 DC/DC, 12.5 W, Single Output, SMD (pinless) RPX-2.5 Series
    Focus
    2.5 4.5 - 28.0 1.2 to 6 SMD (pinless) QFN
    6 DC/DC, 20.0 W, Single Output, SMD (pinless) RPX-4.0 Series
    Focus
    4.0 3.8 - 36.0 1 to 7 SMD (pinless) QFN
    7 DC/DC, 20.0 W, Single Output RPX-4.0-EVM-1 Series
    Focus
    4.0 4.0 - 36.0 1 to 7 Open Frame
    8 DC/DC, 5.0 W, Single Output RPX-1.0-EVM-1 Series
    1.0 4.0 - 36.0 0.8 to 30 Open Frame
    9 DC/DC, 7.5 W, Single Output RPX-1.5-EVM-1 Series
    1.5 4.0 - 36.0 0.8 to 30 Open Frame
    10 DC/DC, 12.5 W, Single Output RPX-2.5-EVM-1 Series
    2.5 4.5 - 28.0 1.2 to 6 Open Frame

    RPL - Non isolated QFN Power Modules

    The RPL power module offer users a maximum output currents of 3A in a tiny LGA10 3mm x 3mm x 1.45mm package. This converter has integrated FET switchers, power inductors and controllers to form a complete SMD power supply solution for input voltages up to 18V and has an output voltage setting range from 0.8V up to 5.2V.
      Series Iout 1 (mA) Vin (V) Main Vout (V) Mounting Type Package Style
    1 DC/DC, 5.0 W, Single Output, SMD (pinless) RPL-1.0 Series
    Focus New
    1000.0 3.0 - 22.0 0.6 to 12 SMD (pinless) 11 pad LGA
    2 DC/DC, 5.0 W, Single Output RPL-1.0-EVM-1 Series
    Focus New
    1000.0 3.0 - 22.0 0.6 to 12 Open Frame
    3 DC/DC, 50.0 W, Single Output, SMD (pinless) RPL-10 Series
    Focus New
    10000.0 4.0 - 16.0 0.6 to 5.5 SMD (pinless) 29 pad LGA
    4 DC/DC, 50.0 W, Single Output RPL-10-EVM-1 Series
    Focus New
    10000.0 4.0 - 16.0 0.6 to 5.5 Open Frame
    5 DC/DC, 100.0 W, Single Output, SMD (pinless) RPL-20 Series
    Focus New
    20000.0 4.0 - 16.0 0.6 to 5.5 SMD (pinless) 29 pad LGA
    6 DC/DC, 100.0 W, Single Output RPL-20-EVM-1 Series
    Focus New
    20000.0 4.0 - 16.0 0.6 to 5.5 Open Frame
    7 DC/DC, 15.0 W, Single Output, SMD (pinless) RPL-3.0 Series
    Focus
    3000.0 4.0 - 18.0 0.8 to 5.2 SMD (pinless) 10 pad LGA
    8 DC/DC, 25.0 W, Single Output, SMD (pinless) RPL-5.0 Series
    Focus New
    5000.0 2.75 - 17.0 0.6 to 12 SMD (pinless) 24-Pad QFN
    9 DC/DC, 25.0 W, Single Output RPL-5.0-EVM-1 Series
    Focus New
    5000.0 2.75 - 17.0 0.6 to 12 Open Frame

    R05CT05S - Isolated SOIC-16 DC/DC Converter

    The R05CT05S is an isolated DC/DC converter built using IC construction techniques into a 16-pin SOIC package measuring 10.3mm x10.3 x 2.65mm. The coreless transformer offers 5kVAC reinforced isolation and a pin-selectable 5V/100mA or 3.3V/150mA regulated output. This unique construction allows an operating temperature range from -40°C up to +140°C.
      Series Power (W) Vin (V) Main Vout (V) Mounting Type Package Style
    1 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T12/R Series
    Focus New
    2.5 9.0 - 18.0 SMD 36-Pin SSOP
    2 DC/DC, 2.5 W, Single/dual Output, SMD R12C2T25/R Series
    Focus New
    2.5 9.0 - 18.0 SMD 36-Pin SSOP
    3 DC/DC, 2.5 W, Single/dual Output, SMD R15C2T25/R Series
    Focus New
    2.5 13.5 - 18.0 SMD 36-Pin SSOP
    4 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25 Series
    Focus
    2.5 21.0 - 27.0 SMD 36-Pin SSOP
    5 DC/DC, 2.5 W, Single/dual Output, SMD R24C2T25/R Series
    Focus New
    2.5 21.0 - 27.0 SMD 36-Pin SSOP
    6 DC/DC, 3.0 W, Single/dual Output, SMD R9C1T18/R Series
    Focus New
    3.0 8.5 - 18.0 SMD 36-Pin SSOP
    7 DC/DC, 0.5 W, Single Output, SMD RxxC05TExxS Series
    Focus
    0.5 5.0 5 SMD SMD 16 Pin
    8 DC/DC, 1.0 W, Single Output, SMD (pinless) RxxC1TFxxS Series
    Focus New
    1.0 5.0 5 SMD (pinless) 12 pad LGA
    9 DC/DC, 1.0 W, Single Output, SMD RxxCTExxS Series
    Focus
    1.0 5.0 5 SMD SMD 16 Pin
    10 DC/DC, 0.5 W, Single Output, SMD RxxCTxxS Series
    Focus
    0.5 5.0 5 SMD SMD 16 Pin

    R1SX series

    The R1SX are thumb-nail sized SMD DC/DC converters that can be used to isolate 3.3V and 5V supplies to separate control functions so that any local faults, short-circuits or electrical interference do not cause system-wide outages. Despite their cost effective, small footprint and low 6mm profile, the R1SX series are fully featured DC/DC converters with 3kV isolation, -40°C to +100°C full power operation and high efficiency. They will find myriad uses in bus isolators, industrial controls and battery management systems.
      Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
    1 DC/DC, 1.0 W, Dual Output, SMD R1DX Series
    Focus
    1.0 5.0 Dual ± 12, ± 15, ± 5, ± 9 SMD
    2 DC/DC, 1.0 W, Single Output, SMD R1SX Series
    Focus
    1.0 3.3, 5.0, 12.0 Single 3.3, 5 SMD
    3 DC/DC, 0.5 W, Single Output, SMD R0.5ZX Series
    0.5 5.0 Single 5 SMD
    4 DC/DC, 1.0 W, Single Output, SMD R1ZX Series
    1.0 5.0 Single 5 SMD

    Very low power switching regulators

    R-78S series

    The R-78S switching regulator has been specially designed for single-cell powered IoT applications. Due to their wide input voltage range, high efficiency and low stand-by losses, they extend not only the working lifetime of the cell, but also maintain a stable 3.3V output down to “the last gasp” battery voltage. Based on the simple plug-and-play concept of the standard R-78 buck regulator, the R-78S boost regulator is able to provide a stable 3.3VDC output from an input voltage down to 0.65V, allowing a single battery cell to power IoT nodes, Bluetooth-enabled sensors or long range LoRaWAN remote data transmitters.
      Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
    1 DC/DC, Single Output, THT R-78S-0.1 Series
    0.18, 0.33, 0.36 0.65 - 1.3, 0.65 - 3.15, 0.65 - 3.3 Single 1.8, 3.3, 3.6 THT

    R-78S evaluation board allows battery calculations

    RECOM’s R-78S evaluation board allows engineers to effortlessly test the functionality of the R-78S switching regulator, which boosts a AA battery or external supply voltage to 3.3V for low power IoT applications. The evaluation board is equipped with several jumper headers to measure input and output current and voltage - allowing typical battery lifetime calculations in both active and standby mode.
      Series Power (W) Vin (V) Nr. of Outputs Main Vout (V)
    1 DC/DC, 0.33 W, Single Output R-78S3.3-0.1-EVM-1 Series
    0.33 0.65 - 3.15 Single 3.3
    2 DC/DC R-78S3.3-0.1-EVM-1/SBL-1 Series

    R-78S boosts a AA battery to continuous 3.3V for IoT

    The R-REF02-78S is a ready-to-use design for 3.3V IoT applications. It generates 3.3V from a single AA battery and can directly be used in any application. The reference design contains a AA battery holder and an R-78S3.3-0.1 boost converter. Two jumper headers J1 and J2 connect to the output voltage and the CTRL pin of the R-78S converter. An enable pin puts the R-78S into sleep-mode where it draws only 7uA from the battery.
      Series Power (W) Vin (V) Nr. of Outputs Main Vout (V)
    1 DC/DC, 0.33 W, Single Output R-REF02-78S Series
    0.33 0.65 - 3.15 Single 3.3

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    Parametric Search

    Find products based on key specification criteria.

    Sales

    Find the right Sales Contact in your region.