Medical Power Supplies

Today’s medical applications have strict regulatory requirements in both hospital and non-hospital environments. We specifically designed our cost-effective DC/DC and AC/DC power supplies to meet them without compromise. All our medical grade AC/DC and DC/DC power supply converters are fully tested drop-in products.
Mobile X-ray machines are compact, high-tech devices which can intelligently control the dosage and focussing of the x-rays to give crisp high-resolution still or moving images. Due to the high voltages used in x-ray generators, high isolation DC/DC converters are needed as well as efficient, compact AC/DC power supplies which can cope well with highly dynamic and pulsed loads. Similar applications: Dental x-ray machines, fluoroscopy imaging, mammography, mobile CT scanners, laser treatments and HF surgery
X-ray machines
Diagnostic imaging equipment such as computer tomography scanners are used in almost every large hospital, emergency department or critical care centre. Due to their high cost, they are typically in operation 24/7 to maximise the return on investment and reliability is essential as any downtime is expensive. With their proven operational reliability, RECOM DC/DC converters are in use in many different CT models. Similar applications: CAT scanners, MRT machines ultrasonic imagers
CT Scanner
The OT is an integral part of the operating room equipment, combining ergonomics and flexible powered patient movement to allow surgeons to operate comfortably without straining. The cantilevered motor drives have to be precise and flexible and yet powerful enough to cope with heavy patients. RECOM’s RACM1200 medical grade AC/DC is compact enough to be easily positioned in the table base, but can deliver 1200W of peak power without forced air cooling. Similar applications: Patient transporters, critical care beds, HAPI reduction massage beds, dental chairs, powered hospital beds
Operating Table
Mobile X-ray machines are compact, high-tech devices which can intelligently control the dosage and focussing of the x-rays to give crisp high-resolution still or moving images. Due to the high voltages used in x-ray generators, high isolation DC/DC converters are needed as well as efficient, compact AC/DC power supplies which can cope well with highly dynamic and pulsed loads. Similar applications: Dental x-ray machines, fluoroscopy imaging, mammography, mobile CT scanners, laser treatments and HF surgery
Patient Monitoring
Portable multifunctional machines that support cardiac or pulmonary function for patients suffering from respiratory or circulatory failure or waiting for organ transplants. Uninterrupted operational reliability is essential, so these systems are designed to run from either universal AC or DC supply voltages. The power supply needs to be dual voltage and yet compact and light enough to be fitted into a helicopter-transportable unit. Similar applications: Bedside monitors, data loggers, infusion pumps, Adult, paediatric and neonatal ventilation, blood analysis, dialysis, lab equipment and blood centrifuges
Bedside Heart-Lung Support Machine
LEDs have revolutionised surgical lighting, offering intense, glare-free, cold illumination which can be focussed or colour-matched to the organs to give maximum contrast. RECOM offers a range of DC/DC LED drivers as well as constant-current or constant-voltage AC/DC power supplies that are light and small enough to be built into the lamp or ceiling-mount support hub. Similar applications: Laser treatment systems, UV glue bonding, direct and indirect lighting, endoscopy, dermatology and beauty treatment, UV disinfection
Surgical Lamp
Operating rooms require information on tap – providing dynamic, pre-processed and real-time patient data to the surgeon and medical staff. Such systems require both medical grade AC supplies for the base station and DC/DC voltage converters/regulators for the battery–powered remote monitors. Similar applications: Medical-grade IT servers, data-processors and high resolution displays, diagnostic systems, patient and neonatal life-support monitoring
Multi-Parameter Information System
Due to the high-risk nature of medical applications, the corresponding electronic equipment must be held to very high standards of safety and reliability. Our modular REM and RACM series converters offer complete, compliant solutions that reduce design time, simplify end-user certification and provide faster time to market. These medical grade DC/DC converters and AC/DC power supply series feature reinforced isolation with two means of patient protection (2MOPP), low leakage (BF and CF ratings) and > 8mm creepage and clearance distances. Reinforced isolation provides an additional level of safety beyond the standard functional isolation to comply with the medical safety standard ES/IEC/EN 60601-1 3rd Ed.

What is a medical power supply?

It is an energy source that has to possess properties that need to meet the necessary standards for medical use in a hospital or residential home.

The worldwide ES/IEC/EN 60601-1 3rd Ed. standard provides us with guidelines, which are more stringent compared to guidelines for commercial or industrial appliances. Higher safety standards and lower electromagnetic interference are required, providing EMC Compliance.

Medical power supply requirements

What to consider for complying with ES/IEC/EN 60601-1 3rd Ed.? The 3rd edition of IEC 60601 focuses on the safety of operating personnel and patients. To assess medical electrical equipment, a new classification system (MOP — means of protection) has been introduced.

MOOP (Means of Operator Protection) and MOPP (Means of Patient Protection)

When electronic devices do not come into direct contact with the patient and are only handled by trained operators they are classified in category MOOP, which means they typically only need to meet 60950-1 and 62368-1 ITE standards for Laboratory Environment Compliance. The product falls into category MOPP when there will be direct physical contact between the device and the patient and then must meet extremely stringent safety standards, especially in regards to insulation.

To protect patients against electric shock, such products must feature two separate insulation barriers. The closer the contact between the device and the patient, the lower the permissible leakage current. Application devices are therefore classified according to the type of contact to the patient.

Low leakage currents

We all know that electric currents through the body are extremely dangerous and often result in death. For a healthy person, currents as low as 40mA could be fatal. For a person who is anaesthetised or weakened by an illness, this threshold is likely to be much lower. To protect patients, power supplies for medical devices must meet stringent requirements in regards to leakage and stray currents. The limit values vary depending on the type and nature of the applied part (AP) that is brought into direct contact with the patient's body.

Classification of patient environment

Although the power supply meets both leakage-current and isolation, the ended system is still required to further evaluate and confirm the compliance with the patient environment.

Type B (Body): No direct physical contact with patient. Examples: LED lighting in operating theatres, medical laser units, etc.
Type BF (Body Float): Physical contact with patient, or risk to patient from device failure. Examples: Incubators, ultrasonic devices, diagnostic equipment, etc.
Type CF (Cardiac Float): Direct contact to patient's heart, risk of injury or death in the event of device failure. Examples: Defibrillators, heart-lung machines, etc.

Power supplies for BF & CF applications: Medical power supplies for type BF & CF medical devices are designed to provide 2MOPP of input to output isolation.

EMC standard and limits

When it comes to life-supporting or life-saving devices, faults and malfunctions caused by electromagnetic or radio interference could obviously be fatal. The failure criteria of the IEC60601-1-2 in regards to electromagnetic interference and electromagnetic immunity must be taken into account in the risk management.

The 4th edition of the IEC standard on EMC stipulates much more stringent requirements as regards electromagnetic immunity than its ancestor. Equipment must now be immune to HF fields up to 2.7GHz, an increase by 0.2GHz. In addition, the standard wants to prevent damage caused by electrostatic discharge, and the relevant limits have been increased accordingly. For contact discharge, the threshold went up from 6 to 8kV. For air discharge, it has been increased from 8 to 15kV.

Products

In order to meet the above requirements, in particular in regards to insulation and leakage currents, a combination of high-quality medical-grade AC/DC power supplies and DC/DC converters is often the most efficient solution. This approach makes it easier to meet the stringent requirements of double patient protection (2MOPP).

We offer a broad range of products that are certified for use in medical electrical equipment. Apart from DC/DC converters from 1 to 30W, we also manufacture AC/DC power supplies with up to 1200W. They are certified to EN/ES 60601-1 3rd edition, EN/UL 60950-1 and EN/UL 62368-1, and do not contain any hazardous substances according to the RoHS2 and REACH Directives. Another plus is the 5-year warranty that we grant on all these products.

Main features:

  • UL/IEC/EN60601 3rd Ed. certified with CB report
  • No additional components needed for normal operation
  • Built-in EN55022 Class A filter
  • Reinforced isolation
  • 2MOPP
  • Low leakage current

Applications:

  • Clinical medical equipment (Diagnostics, Monitoring, Laboratory)
  • Home health and patient care equipment
  • High voltage monitoring systems
  • Dental
Medical Power Supplies Image

Medical Power Supplies

Broad AC/DC and DC/DC PSU range

High-grade medical DC/DC Converters

The REM3, REM6 and REM10 medical grade regulated DC/DC converters feature 250VAC working voltage, up to 5kVAC/1 minute reinforced isolation and low 2µA leakage. An optional external control pin brings standby consumption down to only 12.5mW.

The reliable REM15-W, REM20-W and REM30-W series offer well balanced specifications for critical medical applications, while guaranteeing far-reaching compatibility with their extra-wide 4:1 input voltage range at compact case sizes of only 1.6”x1” and 2”x1”.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 DC/DC, 10.0 W, THT REM10 Series
Focus
10.0 4.5 - 9.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT
2 DC/DC, 60.0 W, THT REM60-W Series
Focus
60.0 9.0 - 36.0, 18.0 - 75.0 Single, Dual 12, 15, 24, 5, 5.1, ± 12, ± 15 THT
3 DC/DC, 2.0 W REM2A Series
Coming Soon
2.0 4.5 - 12.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 3.3, 5, 9, ± 12, ± 15 THT, SMD
4 DC/DC, 4.0 W REM4A Series
Coming Soon
4.0 4.5 - 12.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15 THT, SMD
5 DC/DC, 15.0 W, THT REM15-W Series
15.0 9.0 - 36.0, 18.0 - 75.0 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
6 DC/DC, 20.0 W, THT REM20-W Series
20.0 9.0 - 36.0, 18.0 - 75.0 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
7 DC/DC, 3.0 W, THT REM3 Series
3.0 4.5 - 9.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT
8 DC/DC, 30.0 W, THT REM30-W Series
30.0 9.0 - 36.0, 18.0 - 75.0 Single, Dual 10.8 to 13.2, 13.5 to 18, 21.6 to 28.8, 4.5 to 5.5, ± 12, ± 15, ± 5 THT
9 DC/DC, 6.0 W, THT REM6 Series
6.0 4.5 - 9.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 3.3, 5, ± 12, ± 15, ± 5 THT

Cost-effective medical DC/DC Converters

Due to the innovative design of the RxxPxx/R and RxxP2xx/R series we are also able to offer medical DC/DC converters with an extended reinforced isolation of up to 8kVDC suitable for high voltage applications.

The REM1, REM2, REM3.5E, REM5E and REM6E series feature reinforced 250VAC continuous working isolation with >8mm creepage/clearance providing 2MOPP. These converters offer all key features required for critical medical applications, while keeping the cost of these modular solutions down. They are available with pins as well as SMD.
  Series Power (W) Vin (V) Nr. of Outputs Main Vout (V) Mounting Type
1 DC/DC, 1.0 W, Single Output, THT REM1 Series
Focus
1.0 3.3, 5.0, 12.0, 15.0, 24.0 Single 12, 3.3, 5 THT
2 DC/DC, 3.5 W REM3.5E Series
Focus
3.5 4.5 - 9.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
3 DC/DC, 5.0 W REM5E Series
Focus
5.0 4.5 - 9.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT, SMD
4 DC/DC, 6.0 W REM6E Series
Focus
6.0 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 9, ± 12, ± 15, ± 9 THT, SMD
5 DC/DC, 0.5 W, Single Output, SMD RxxCTxxS Series
Focus
0.5 5.0 Single 5 SMD
6 DC/DC, 1.0 W, THT RxxPxx/R Series
Focus
1.0 5.0, 9.0, 12.0, 15.0, 24.0 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
7 DC/DC, 3.5 W, THT REC3.5-RW/R Series
3.5 4.5 - 9.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
8 DC/DC, 6.0 W, THT REC6-RW/R Series
6.0 4.5 - 9.0, 9.0 - 18.0, 18.0 - 36.0, 36.0 - 75.0 Single, Dual 12, 15, 24, 5, 9, ± 12, ± 15, ± 5, ± 9 THT
9 DC/DC, 2.0 W, THT REM2 Series
2.0 3.3, 5.0, 12.0, 15.0, 24.0 Single, Dual 12, 3.3, 5, 9, ± 12, ± 3.3, ± 5 THT
10 DC/DC, 2.0 W, THT RV/R Series
2.0 3.3, 5.0, 12.0, 15.0, 24.0 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT
11 DC/DC, 2.0 W, THT RxxP2xx/R Series
2.0 5.0, 12.0, 15.0, 24.0 Single, Dual 12, 15, 3.3, 5, 9, ± 12, ± 15, ± 3.3, ± 5, ± 9 THT

Compact medical-grade AC/DC power supplies

Our RACM series are highly efficient 6W to 1200W AC/DC power supplies with 2MOPP safety approval for mains-powered medical applications. These power supplies have a universal AC input voltage range, 4kVAC isolation, low standby power consumption, active PFC (> 0.95) and do not require a minimum load.
  Series Power (W) Vin (V) Main Vout (V) Isolation (kV) Mounting Type
1 AC/DC, 6.0 W, Single Output, THT RACM06E-K/277 Series
Focus
6.0 80.0 - 305.0 12, 15, 18, 24, 3.3, 5 4.2 THT
2 AC/DC, 1200.0 W, Single Output, Connector RACM1200-V Series
Focus
1200.0 80.0 - 264.0 24 to 28, 30 to 36, 48 to 56 4.0 Connector
3 AC/DC, 130.0 W, Single Output, Connector RACM130E-K Series
Focus
130.0 85.0 - 264.0 12, 15, 24, 36, 48 4.0 Connector
4 AC/DC, Single Output, Connector RACM140E-K Series
Focus New
136.8, 140.0 80.0 - 264.0 12 to 18, 22 to 28, 30 to 36, 48 to 54 4.2 Connector
5 AC/DC, Single Output RACM15E-K Series
Focus New
12.0, 15.0 80.0 - 275.0 12, 15, 24, 3.3, 30, 5 4.2 Connector, Push-in Terminal
6 AC/DC, Single Output RACM16E-K/277 Series
Focus New
12.0, 16.0 85.0 - 305.0 12, 15, 24, 3.3, 30, 5 4.2 THT, Wired
7 AC/DC, 230.0 W, Single Output, Connector RACM230-G Series
Focus
230.0 80.0 - 264.0 11.4 to 12.6, 22.8 to 25.2, 34.2 to 37.8, 45.6 to 50.4, 51.3 to 56 4.0 Connector
8 AC/DC, 30.0 W RACM30-K/277 Series
Focus New
30.0 85.0 - 305.0 12, 15, 24, 5, ± 12, ± 15 4.0 THT, Wired, Connector, Push-in Terminal
9 AC/DC, Single Output RACM40-K Series
Focus
30.0, 40.0 80.0 - 264.0 12, 15, 18, 24, 36, 48, 5 4.0 THT, Connector, PCB Mounting Pins
10 AC/DC, 550.0 W, Single Output, Connector/Screw Terminal RACM550-G Series
Focus
550.0 80.0 - 264.0 22 to 26, 34 to 38, 46 to 50, 54 to 58 4.0 Connector/Screw Terminal
11 AC/DC, Single Output RACM60-K Series
Focus
40.0, 60.0 80.0 - 264.0, 80.0 - 305.0 12, 15, 24, 36, 48, 5 4.2 Connector, PCB Mounting Pins
12 AC/DC, 600.0 W, Single Output, Connector/Screw Terminal RACM600-L Series
Focus
600.0 80.0 - 275.0 19.2 to 28.8, 38.4 to 56, 9.6 to 14.4 4.0 Connector/Screw Terminal
13 AC/DC, 90.0 W, Single Output, Connector RACM90-K Series
Focus New
90.0 85.0 - 264.0 12, 15, 24, 36, 48 4.0 Connector
14 AC/DC, 100.0 W, Single Output, Connector RACM100 Series
100.0 85.0 - 264.0 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 43.2 to 52.8 4.0 Connector
15 AC/DC, 18.0 W, Single Output, THT RACM18-ER Series
18.0 90.0 - 264.0 12, 24, 5 4.6 THT
16 AC/DC, 18.0 W, Single Output, Wired RACM18-ER/W Series
18.0 90.0 - 264.0 12, 24, 5 4.6 Wired
17 AC/DC, 30.0 W, Single Output, THT RACM30-ER Series
30.0 90.0 - 264.0 12, 24 4.4 THT
18 AC/DC, 30.0 W, Single Output, Wired RACM30-ER/W Series
30.0 90.0 - 264.0 12, 24 4.4 Wired
19 AC/DC, 65.0 W, Single Output RACM65 Series
65.0 85.0 - 264.0 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4.0 Screw Terminal, Connector
20 AC/DC, 40.0 W, Single Output RACM40 Series
NRND
40.0 85.0 - 264.0 10.8 to 13.2, 13.5 to 16.5, 21.6 to 26.4, 4.5 to 5.5, 43.2 to 52.8 4.0 Screw Terminal, Connector
Fanless AC/DC Power Supplies Image

Fanless AC/DC Power Supplies

Isolation Calculator

The RECOM online isolation calculator can be used to compare isolation voltage ratings between DC and AC for durations of 1 second, 1 minute and continuously applied voltages. It also conveniently indicates isolation requirements according to application: general purpose, medical, IGBT and High Voltage or Reinforced.
VDC AC/DC VAC
1 sec 1 min Cont 1 sec 1 min
* The isolation equivalences are for information only and RECOM takes no responsibility for their use.

...didn't find what you were looking for?

Use our parametric search, watch out for a customized solution or find a sales contact near you.

Parametric Search

Find products based on key specification criteria.

Customization

We acquired PCS, a specialist for customized power supplies.

Sales

Find the right Sales Contact in your region.