Search Results for "RMOD"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-12.2SUW/CTRL/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 12.2 7.48"x2.99" (IP20) 2.25
    2 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-12.2SUW/F/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 12.2 7.48"x2.99" (IP20) 2.25
    3 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-12.2SUW/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 12.2 7.48"x2.99" (IP20) 2.25
    4 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-13.7SUW/CTRL/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 13.7 7.48"x2.99" (IP20) 2.25
    5 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-13.7SUW/F/DT
    Focus
    DC/DC 300.0 18.0 - 126.0 13.7 7.48"x2.99" (IP67) 2.25
    6 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-13.7SUW/F/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 13.7 7.48"x2.99" (IP20) 2.25
    7 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-13.7SUW/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 13.7 7.48"x2.99" (IP20) 2.25
    8 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-24.5SUW/CTRL/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 24.5 7.48"x2.99" (IP20) 2.25
    9 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-24.5SUW/F/DT
    Focus
    DC/DC 300.0 18.0 - 126.0 24.5 7.48"x2.99" (IP67) 2.25
    10 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-24.5SUW/F/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 24.5 7.48"x2.99" (IP20) 2.25
    11 DC/DC, 300.0 W, Single Output, Connector RMOD300-80-24.5SUW/MO
    Focus
    DC/DC 300.0 18.0 - 126.0 24.5 7.48"x2.99" (IP20) 2.25
    12 DC/DC, 360.0 W, Single Output, Connector RMOD360-80-24.5SUW/CTRL/MO
    Focus
    DC/DC 360.0 18.0 - 126.0 24.5 7.48"x2.99" (IP20) 2.25
    13 DC/DC, 360.0 W, Single Output, Connector RMOD360-80-24.5SUW/F/MO
    Focus
    DC/DC 360.0 18.0 - 126.0 24.5 7.48"x2.99" (IP20) 2.25
    14 DC/DC, 400.0 W, Single Output, Connector RMOD400-28-13SW
    Focus
    DC/DC 400.0 12.0 - 56.0 13.0 8"x4.53" (IP69K) 2.5
    15 DC/DC, 400.0 W, Single Output, Connector RMOD400-60-24SW
    Focus
    DC/DC 400.0 24.0 - 120.0 24.0 8"x4.53" (IP69K) 2.5
    16 DC/DC, 400.0 W, Single Output, Connector RMOD400-80-13SEW
    Focus
    DC/DC 400.0 24.0 - 120.0 13.0 8"x4.53" (IP69K) 2.5
    17 DC/DC, 500.0 W, Single Output, Connector RMOD500-60-11.7SW/OR
    Focus
    DC/DC 500.0 32.0 - 96.0 11.7 4.53"x8" (IP67) 2.25
    18 DC/DC, 500.0 W, Single Output, Connector RMOD500-60-12.4SW
    Focus
    DC/DC 500.0 32.0 - 96.0 12.4 4.53"x8" (IP67) 2.25
    19 DC/DC, 500.0 W, Single Output, Connector RMOD500-60-13.7SW
    Focus
    DC/DC 500.0 32.0 - 96.0 13.7 4.53"x8" (IP67) 2.25
    20 DC/DC, 500.0 W, Single Output, Connector RMOD500-60-13SW/OR
    Focus
    DC/DC 500.0 32.0 - 96.0 13.0 4.53"x8" (IP67) 2.25
    21 DC/DC, 500.0 W, Single Output, Connector RMOD500-60-23.5SW/OR
    Focus
    DC/DC 500.0 32.0 - 96.0 23.5 4.53"x8" (IP67) 2.25
    22 DC/DC, 500.0 W, Single Output, Connector RMOD500-60-24.5SW
    Focus
    DC/DC 500.0 32.0 - 96.0 24.5 4.53"x8" (IP67) 2.25
    23 DC/DC, 600.0 W, Single Output, Connector RMOD600-60-24SW
    Focus
    DC/DC 600.0 24.0 - 120.0 24.0 8"x4.53" (IP69K) 2.5
    24 DC/DC, 600.0 W, Single Output, Connector RMOD600-80-13SEW
    Focus
    DC/DC 600.0 24.0 - 120.0 13.0 8"x4.53" (IP69K) 2.5
    25 DC/DC, 2000.0 W, Single Output, Connector RMOD2000-650-14SEW
    Coming Soon
    DC/DC 2000.0 180.0 - 950.0 12.44"x10" (IP67) 3.0
    26 DC/DC, 2000.0 W, Single Output, Connector RMOD2000-650-28SEW
    Coming Soon
    DC/DC 2000.0 180.0 - 950.0 12.44"x10" (IP67) 3.0
    27 DC/DC, 4000.0 W, Single Output, Connector RMOD4000-650-14SEW
    Coming Soon
    DC/DC 4000.0 180.0 - 950.0 12.44"x10" (IP67) 3.0
    28 DC/DC, 4000.0 W, Single Output, Connector RMOD4000-650-28SEW
    Coming Soon
    DC/DC 4000.0 180.0 - 950.0 12.44"x10" (IP67) 3.0
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Isolation (kV)
  • Min
  • Nom
  • Max
  • Package Style
    Length (mm)
  • Min
  • Max
  • Width (mm)
  • Min
  • Max
  • Height (mm)
  • Min
  • Max
  • Certifications
    MIN Operating Temp (°C)
  • Max
  • MAX Operating Temp (°C)
  • Min
  • Protections
      Series
    1 DC/DC, 300.0 W, Single Output, Connector RMOD300-UW Series
    Focus
    (11 products)
    • Ultra wide input voltage range (18-106VDC)
    • IP67 protection for selective model
    • Operating temperature range: -40°C to +75°C
    • Input Reverse Polarity Protection
    2 DC/DC, 360.0 W, Single Output, Connector RMOD360-UW Series
    Focus
    (2 products)
    • Ultra wide input voltage range (18-106VDC)
    • IP67 protection for selective model
    • Operating temperature range: -40°C to +75°C
    • Input Reverse Polarity Protection
    3 DC/DC, 400.0 W, Single Output, Connector RMOD400-EW Series
    Focus
    (1 product)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Very wide input voltage range for 48V / 80V / 96V
    • Plug & Play, ready to use
    4 DC/DC, 400.0 W, Single Output, Connector RMOD400-W Series
    Focus
    (2 products)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Wide input voltage range for 24V/36V or 48V/80V
    • Plug & Play, ready to use
    5 DC/DC, 500.0 W, Single Output, Connector RMOD500-W Series
    Focus
    (6 products)
    • Wide input voltage range (32-96VDC)
    • Water & dust proof (IP67), robust and reliable
    • Operating temperature range: -40°C to +90°C
    • Protections: Input Reverse Polarity Protection, Input UVLO, Output OCP, SCP, OVP, OTP
    6 DC/DC, 600.0 W, Single Output, Connector RMOD600-EW Series
    Focus
    (1 product)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Very wide input voltage range for 48V / 80V / 96V
    • Plug & Play, ready to use
    7 DC/DC, 600.0 W, Single Output, Connector RMOD600-W Series
    Focus
    (1 product)
    • On-Board DC/DC Converter
    • E-Mobility and industry vehicles
    • Very wide input voltage range for 48V / 80V
    • Plug & Play, ready to use
    8 DC/DC, 2000.0 W, Single Output, Connector RMOD2000-EW Series
    Coming Soon
    (2 products)
    • High voltage DC/DC converter for E-Mobility
    • Covering input voltage range 180-950VDC
    • IP67, IP69, IP69K protection acc. to ISO 20653
    • EN62477-1, ISO 6469-3, ECE-R10/100
    9 DC/DC, 4000.0 W, Single Output, Connector RMOD4000-EW Series
    Coming Soon
    (2 products)
    • High voltage DC/DC converter for E-Mobility
    • Covering input voltage range 180-950VDC
    • IP67, IP69, IP69K protection acc. to ISO 20653
    • EN62477-1, ISO 6469-3, ECE-R10/100
    RMOD300-UW and RMOD360-UW series with USPs listed
    E-Mobility / Transportation

    E-모빌리티, 운송, 자재 취급을 위한 새로운 RMOD300-UW 및 RMOD360-UW 울트라와이드 입력 DC/DC

    2024. 4. 24
    비용 효율적인 RMOD 제품 라인에 두 종류의 신제품, RMOD300-UW와 RMOD360-UW이 추가되어 그 범위가 확장되었습니다. 두 DC/DC 컨버터 모두 MOLEX(TM) 커넥터가 포함된 190 x 76 x 44mm 바닥판 냉각 패키지에 들어 있으며, 24Vnom에서 최대 90Vnom까지의 배터리를...
    More >
    RMOD 시리즈에 600W 와이드 및 엑스트라 와이드 입력 버전 추가 News Image
    Automotive / E-Mobility / Transportation

    RMOD 시리즈에 600W 와이드 및 엑스트라 와이드 입력 버전 추가

    2023. 12. 15
    모빌리티 애플리케이션을 위한 인기 있는 '즉시 사용 가능한' RMOD 시리즈 DC/DC에 이제 두 가지 600W 버전이 포함됩니다. RMOD600W는 33.6V~96V 입력 범위(125V/5분)에 24V 출력을 제공하며, RMOD600EW는 13V 출력 및 33.6V~125V의 넓은 연속 입력 범위를...
    More >
    모빌리티 애플리케이션을 위한 DC/DC의 RMOD 시리즈에 새로운 '사용 준비된 제품' 추가 News Image
    Automotive / E-Mobility / Transportation

    모빌리티 애플리케이션을 위한 DC/DC의 RMOD 시리즈에 새로운 '사용 준비된 제품' 추가

    2023. 12. 13
    이제 모빌리티 애플리케이션을 위한 RECOM의 DC/DC 제품군인 RMOD 시리즈의 새 모델을 사용할 수 있습니다. 400W 출력 전력을 갖춘 RMOD400-28-13SW는 입력 범위가 16.8~56V이고, 출력이 13V인 24V, 28V 또는 36V 입력 공칭에 적합합니다. RMOD400-60-24SW는...
    More >
    Podcast RMD500-EW
    E-Mobility / Energy / Transportation

    Our E-Mobility Line - The RMOD500-W

    2022. 8. 30
    The RMOD500-W is perfect for off-highway EV such as construction or airport vehicles. It is even a plug & play power supply, allowing customers to integrate with little time...
    More >
    전기 차량용 500W DC/DC 컨버터 News Image
    E-Mobility / Energy / Transportation

    전기 차량용 500W DC/DC 컨버터

    2022. 8. 3
    우리는 전기 차량에 적합한 새로운 범위의 DC/DC 컨버터 출시를 발표하게 되어 기쁩니다. 배출 제로 운송 정책으로 인해 전기로 추진되는 차량은 오프 하이웨이 차량에 이상적인 솔루션이 되었으며 , 트랙션 배터리를 위한 분리된 보조 파워 레일을 제공하기 위해서는 DC/DC 컨버터가 반드시 필요합니다. 소형이며...
    More >
    We are the new kids on the block News Image

    We are the new kids on the block

    2020. 12. 1
    Hochintegrierte DC/DC-Wandler für Distributed-Power-Architekturen in Industrie-Applikationen stellen für Karsten Bier, CEO der RECOM, einen rasch wachsenden Zukunftsmarkt...
    More >

    ...didn't find what you were looking for?

    Use our parametric search or find a sales contact near you.

    제품 검색

    주요 사양 기준에 따라 제품을 찾아보세요.

    영업 지원

    가까운 문의처를 찾아보시기 바랍니다.