Search Results for "R-78E"

Filter by:
Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Protections
      Part Number AC/DC or DC/DC Power (W) Vin (V) Vout 1 (V) Package Style Isolation (kV)
    1 DC/DC, 6.0 W, Single Output, THT R-78E12-0.5
    DC/DC 6.0 15.0 - 28.0 12.0 SIP3
    2 DC/DC, 12.0 W, Single Output, THT R-78E12-1.0/X9
    DC/DC 12.0 15.0 - 27.0 12.0 SIP3
    3 DC/DC, 7.5 W, Single Output, THT R-78E15-0.5
    DC/DC 7.5 18.0 - 28.0 15.0 SIP3
    4 DC/DC, 1.65 W, Single Output, THT R-78E3.3-0.5
    DC/DC 1.65 6.0 - 28.0 3.3 SIP3
    5 DC/DC, 3.3 W, Single Output, THT R-78E3.3-1.0
    DC/DC 3.3 7.0 - 28.0 3.3 SIP3
    6 DC/DC, 2.5 W, Single Output, THT R-78E5.0-0.5
    DC/DC 2.5 7.0 - 28.0 5.0 SIP3
    7 DC/DC, 5.0 W, Single Output, THT R-78E5.0-1.0
    DC/DC 5.0 8.0 - 28.0 5.0 SIP3
    8 DC/DC, 4.5 W, Single Output, THT R-78E9.0-0.5
    DC/DC 4.5 12.0 - 28.0 9.0 SIP3
    Power (W)
  • Min
  • Nom
  • Max
  • Vin (V)
  • Min
  • Nom
  • Max
  • Main Vout (V)
  • Min
  • Nom
  • Max
  • Iout 1 (mA)
  • Min
  • Nom
  • Max
  • Protections
      Series
    1 DC/DC, Single Output, THT R-78E-0.5 Series
    (5 products)
    • Low cost switching regulator
    • High start-up current capability
    • Efficiency up to 95%
    • Short circuit protection
    2 DC/DC, Single Output, THT R-78E-1.0 Series
    (3 products)
    • Efficiency up to 91%, no need for heatsinks
    • Pin-out compatible with LM78XX linears
    • Low profile (L*W*H=11.6*8.5*10.4mm)
    • Wide input range (7V - 28V)
    0.5AスイッチングレギュレータR-78シリーズを再改良 News Image
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure

    0.5AスイッチングレギュレータR-78シリーズを再改良

    2023/08/30
    好評のスイッチング・レギュレータ、R-78シリーズの入力電圧範囲を40Vまで拡張し、動作周囲温度を+100℃まで拡大しました。
    More >
    高性能化したR-78Kxxスイッチングレギュレータ News Image
    Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation

    高性能化したR-78Kxxスイッチングレギュレータ

    2023/03/14
    当社の3端子スイッチングレギュレータR-78Eシリーズは、3端子TO-220型リニアレギュレータの高効率置き換え製品として、ヒートシンクとその組立工程を省き、省エネルギー、省スペース、省コストを実現し非常に好評を得ています。2023年には、R-78Kxxと名付けられたこのシリーズの高性能バージョンを発表しています。
    More >
    12Vオプションを備えた非常に経済的なスイッチングレギュレータシリーズ News Image
    Avionics & Aerospace / Building- & Home Automation / Datacom & Telecom / E-Mobility / Energy / Industrial & Automation / Infrastructure / Nautic / Transportation

    12Vオプションを備えた非常に経済的なスイッチングレギュレータシリーズ

    2020/10/14
    グムンデン、2020年10月14日 – RECOM Powerは、TO-220リニアレギュレータ互換12Vオプションを持つ、非常に効率的で経済的なスイッチングレギュレータのR-78Eシリーズを製品ポートフォリオに追加しました。
    More >

    お探しのものが見つかりませんでしたか?

    お近くの営業拠点

    パラメトリックサーチ

    キーワード検索

    オンライン注文

    貴方の地域の営業拠点